Product details

Resolution (Bits) 10 Number of DAC channels 1 Interface type DDR LVDS, Parallel LVDS Sample/update rate (Msps) 500 Features Low Power Rating Catalog Interpolation 1x Power consumption (typ) (mW) 375 SFDR (dB) 81 Architecture Current Source Operating temperature range (°C) -40 to 85 Reference type Ext, Int
Resolution (Bits) 10 Number of DAC channels 1 Interface type DDR LVDS, Parallel LVDS Sample/update rate (Msps) 500 Features Low Power Rating Catalog Interpolation 1x Power consumption (typ) (mW) 375 SFDR (dB) 81 Architecture Current Source Operating temperature range (°C) -40 to 85 Reference type Ext, Int
VQFN (RGC) 64 81 mm² 9 x 9
  • Single Channel
  • Resolution
    • DAC3151: 10-Bit
    • DAC3161: 12-Bit
    • DAC3171: 14-Bit
  • Maximum Sample Rate: 500 MSPS
  • Pin-Compatible Family
  • Input Interface:
    • Parallel LVDS Inputs
    • Single or Dual DDR Data Clock
    • Internal FIFO
  • Chip to Chip Synchronization
  • Power Dissipation: 375 mW
  • Spectral Performance at 20 MHz IF
    • SNR:
      • DAC3151: 62 dBFS
      • DAC3161: 72 dBFS
      • DAC3171: 76 dBFS
    • SFDR:
      • DAC3151: 76 dBc
      • DAC3161: 77 dBc
      • DAC3171: 78 dBc
  • Current Sourcing DACs
  • Compliance Range: –0.5 V to +1 V
  • Package: 64-pin VQFN (9 mm × 9 mm)
  • Single Channel
  • Resolution
    • DAC3151: 10-Bit
    • DAC3161: 12-Bit
    • DAC3171: 14-Bit
  • Maximum Sample Rate: 500 MSPS
  • Pin-Compatible Family
  • Input Interface:
    • Parallel LVDS Inputs
    • Single or Dual DDR Data Clock
    • Internal FIFO
  • Chip to Chip Synchronization
  • Power Dissipation: 375 mW
  • Spectral Performance at 20 MHz IF
    • SNR:
      • DAC3151: 62 dBFS
      • DAC3161: 72 dBFS
      • DAC3171: 76 dBFS
    • SFDR:
      • DAC3151: 76 dBc
      • DAC3161: 77 dBc
      • DAC3171: 78 dBc
  • Current Sourcing DACs
  • Compliance Range: –0.5 V to +1 V
  • Package: 64-pin VQFN (9 mm × 9 mm)

The DAC3151, DAC3161, and DAC3171 (DAC31x1) are a family of single-channel, 500-MSPS digital-to-analog converters (DACs). This family uses a 10-,
12-, or 14-bit wide LVDS digital bus with an input FIFO. The 14-bit DAC3171 also supports a DDR 7-bit LVDS interface mode. FIFO input and output pointers can be synchronized across multiple devices for precise signal synchronization. The DAC outputs are current sourcing, and terminate to GND with a compliance range of –0.5 V to +1 V. The DAC31x1 are pin compatible with the DAC31x4, dual-channel, 10-, 12-, and 14-bit, 500-MSPS digital-to-analog converters.

The DAC31x1 are available in a VQFN-64 package that is specified over the full industrial temperature range (–40°C to +85°C).

 

The DAC3151, DAC3161, and DAC3171 (DAC31x1) are a family of single-channel, 500-MSPS digital-to-analog converters (DACs). This family uses a 10-,
12-, or 14-bit wide LVDS digital bus with an input FIFO. The 14-bit DAC3171 also supports a DDR 7-bit LVDS interface mode. FIFO input and output pointers can be synchronized across multiple devices for precise signal synchronization. The DAC outputs are current sourcing, and terminate to GND with a compliance range of –0.5 V to +1 V. The DAC31x1 are pin compatible with the DAC31x4, dual-channel, 10-, 12-, and 14-bit, 500-MSPS digital-to-analog converters.

The DAC31x1 are available in a VQFN-64 package that is specified over the full industrial temperature range (–40°C to +85°C).

 

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet DAC31x1 Single-Channel, 14-,12-, and 10-Bit, 500-MSPS, Digital-to-Analog Converters datasheet (Rev. D) PDF | HTML 16 Feb 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

DAC3151 IBIS Model

SLAM192.ZIP (56 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
VQFN (RGC) 64 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos