DAC39RF10-SEP

ACTIVE

DAC39RF10-SEP

ACTIVE

Product details

Resolution (Bits) 16 Number of DAC channels 2 Interface type JESD204B, JESD204C Sample/update rate (Msps) 10400, 20800 Features Ultra High Speed Rating Space Interpolation 128x, 12x, 16x, 192x, 1x, 24x, 256x, 2x, 32x, 3x, 48x, 4x, 64x, 6x, 8x, 96x Power consumption (typ) (mW) 3800 SFDR (dB) 85 Architecture Current Source Operating temperature range (°C) -55 to 125 Reference type Ext, Int
Resolution (Bits) 16 Number of DAC channels 2 Interface type JESD204B, JESD204C Sample/update rate (Msps) 10400, 20800 Features Ultra High Speed Rating Space Interpolation 128x, 12x, 16x, 192x, 1x, 24x, 256x, 2x, 32x, 3x, 48x, 4x, 64x, 6x, 8x, 96x Power consumption (typ) (mW) 3800 SFDR (dB) 85 Architecture Current Source Operating temperature range (°C) -55 to 125 Reference type Ext, Int
FCBGA (ACL) 256 289 mm² (17 mm × 17 mm)
  • Radiation hardness assured DAC39RFx10-SP:
    • Single event upset (SEU) immune registers
    • Single-event latch up (SEL): 120MeV-cm2/mg
    • RLAT Total ionizing dose (TID): 300krad (Si)
  • Radiation tolerant DAC39RFx10-SEP:
    • Single event upset (SEU) immune registers
    • Single-event latch up (SEL): 43MeV-cm2/mg
    • RLAT Total ionizing dose (TID): 30krad (Si)
  • 16-bit, 10.4 or 20.8GSPS, multi-Nyquist DAC Cores
  • Maximum input data rate:
    • 8-bit, Single channel, DES mode: 20.8GSPS
    • 12-bit, Single channel, DES mode: 15.5GSPS
    • 16-bit, Single channel: 10.4GSPS
    • 8-bit, Dual channel, 10.4GSPS
    • 12-bit, Dual channel: 7.75GSPS/ch
    • 16-bit, Dual channel: 6.2GSPS/ch
  • Output bandwidth (-3dB): 12GHz
  • Performance at fOUT = 2.997GHz, DES2XL mode, DEM/Dither off
    • Noise floor (small signal): –155dBFS/Hz
    • SFDR (-0.1dBFS) : 60dBc
    • IMD3 (-7dBFS each tone) : –62dBc
    • Additive phase noise, 10kHz offset: -138dBc/Hz
  • Four Integrated digital up-converters (DUC)
    • Interpolation: 1x, 2x, 3x, 4x, 6x, 8x, 12x ... 256x
    • Complex baseband DUC for I/Q output
    • Complex to real up conversion for dual channel direct RF sampling
    • 64-bit frequency resolution NCOs
  • JESD204C Interface
    • Up to 16 Lanes at up to 12.8Gbps
    • Class C-S, subclass-1 Compatible
    • Internal AC coupling capacitors
  • SYSREF Windowing for automatic SYSREF timing calibration
  • Space screening and assurance:
    • Meets ASTM E595 outgassing specification
    • One fabrication, assembly, and test site
    • Wafer lot traceability
    • Extended product life cycle
    • Radiation lot acceptance test (RLAT)
    • Production burn-in (DAC39RFx10-SP only)
  • This device contains non-encapsulated chip-caps with tin (Sn) finish of >97% purity. See reliability report for more information
  • Radiation hardness assured DAC39RFx10-SP:
    • Single event upset (SEU) immune registers
    • Single-event latch up (SEL): 120MeV-cm2/mg
    • RLAT Total ionizing dose (TID): 300krad (Si)
  • Radiation tolerant DAC39RFx10-SEP:
    • Single event upset (SEU) immune registers
    • Single-event latch up (SEL): 43MeV-cm2/mg
    • RLAT Total ionizing dose (TID): 30krad (Si)
  • 16-bit, 10.4 or 20.8GSPS, multi-Nyquist DAC Cores
  • Maximum input data rate:
    • 8-bit, Single channel, DES mode: 20.8GSPS
    • 12-bit, Single channel, DES mode: 15.5GSPS
    • 16-bit, Single channel: 10.4GSPS
    • 8-bit, Dual channel, 10.4GSPS
    • 12-bit, Dual channel: 7.75GSPS/ch
    • 16-bit, Dual channel: 6.2GSPS/ch
  • Output bandwidth (-3dB): 12GHz
  • Performance at fOUT = 2.997GHz, DES2XL mode, DEM/Dither off
    • Noise floor (small signal): –155dBFS/Hz
    • SFDR (-0.1dBFS) : 60dBc
    • IMD3 (-7dBFS each tone) : –62dBc
    • Additive phase noise, 10kHz offset: -138dBc/Hz
  • Four Integrated digital up-converters (DUC)
    • Interpolation: 1x, 2x, 3x, 4x, 6x, 8x, 12x ... 256x
    • Complex baseband DUC for I/Q output
    • Complex to real up conversion for dual channel direct RF sampling
    • 64-bit frequency resolution NCOs
  • JESD204C Interface
    • Up to 16 Lanes at up to 12.8Gbps
    • Class C-S, subclass-1 Compatible
    • Internal AC coupling capacitors
  • SYSREF Windowing for automatic SYSREF timing calibration
  • Space screening and assurance:
    • Meets ASTM E595 outgassing specification
    • One fabrication, assembly, and test site
    • Wafer lot traceability
    • Extended product life cycle
    • Radiation lot acceptance test (RLAT)
    • Production burn-in (DAC39RFx10-SP only)
  • This device contains non-encapsulated chip-caps with tin (Sn) finish of >97% purity. See reliability report for more information

The DAC39RF10-Sx and ’RFS10-Sx are a family of dual and single channel digital-to-analog converters (DAC) with 16-bit resolution. The devices can be used as non-interpolating or interpolating DACs for either direct RF sampling or complex baseband signal generation. The maximum input data rate is 20.8GSPS for a single channel or 10.4 GSPS for two channels. The devices can generate signals of up to 10, 7.5, and 5GHz signal bandwidth (8, 12, and 16-bit input resolution) at carrier frequencies exceeding 10GHz enabling direct sampling in X-band.

The high sampling rate, output frequency range, 64-bit NCO frequency resolution and any frequency hopping with phase coherence also makes the DAC39RF10-Sx and ’RFS10-Sx capable of arbitrary waveform generation (AWG) and direct digital synthesis (DDS).

A JESD204B and JESD204C compatible serial interface has 16 receiver pairs capable of up to 12.8Gbps. The interface is JESD204B and JESD204C subclass-1 compliant for deterministic latency and multi-device synchronization through the use of SYSREF.

The DAC39RF10-Sx and ’RFS10-Sx are a family of dual and single channel digital-to-analog converters (DAC) with 16-bit resolution. The devices can be used as non-interpolating or interpolating DACs for either direct RF sampling or complex baseband signal generation. The maximum input data rate is 20.8GSPS for a single channel or 10.4 GSPS for two channels. The devices can generate signals of up to 10, 7.5, and 5GHz signal bandwidth (8, 12, and 16-bit input resolution) at carrier frequencies exceeding 10GHz enabling direct sampling in X-band.

The high sampling rate, output frequency range, 64-bit NCO frequency resolution and any frequency hopping with phase coherence also makes the DAC39RF10-Sx and ’RFS10-Sx capable of arbitrary waveform generation (AWG) and direct digital synthesis (DDS).

A JESD204B and JESD204C compatible serial interface has 16 receiver pairs capable of up to 12.8Gbps. The interface is JESD204B and JESD204C subclass-1 compliant for deterministic latency and multi-device synchronization through the use of SYSREF.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
* Data sheet DAC39RFx10-SP DAC39RFx10-SEP 10.4 or 20.8GSPS, 16-bit, Dual and Single Channel, Multi-Nyquist Digital-to-Analog Converter (DAC) with JESD204C Interface datasheet (Rev. A) PDF | HTML Feb 24, 2026
* Radiation & reliability report DAC39RF10-SEP Single Event Effects Report PDF | HTML Jul 8, 2026
* Radiation & reliability report DAC39RF10-SEP Total Ionizing Dose (TID) Radiation Report (Rev. A) May 6, 2026
* Radiation & reliability report DAC39RF10-SEP Production Flow and Reliability Report PDF | HTML Mar 30, 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DAC39RF12EVM — DAC39RF12 evaluation module

The DAC39RF12EVM is an evaluation board for evaluating the DAC39RF10 and DAC39RF12 family of digital-to-analog converters (DAC). The DAC39RF10 and DAC39RF12 is a family of single and dual-channel DACs with 16- bit resolution. The devices can be used in non-interpolation modes (real) as well as (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

TRF1108-DAC39RFEVM — TRF1108-DAC39RF evaluation module

The TRF1108-DAC39RFEVM is an evaluation board used to evaluate the DAC39RF10 digital-to-analog converter (DAC) paired with the TRF1108 differential to single ended RF amplifier from Texas Instruments. The evaluation module (EVM) offers device register programming through USB connector and FTDI (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
GUI for evaluation module (EVM)

DAC39RF12EVM-GUI — DAC39RF12EVM-GUI

DAC39RF12EVM Control GUI
Supported products & hardware
Supported products & hardware
Simulation model

DAC39RF10/12 Output S-Parameters

SBAM521.ZIP (79935 KB) - S-parameter model
Supported products & hardware
Simulation tool

DAC39RF10/12 Simulink DUC Model

SBAM519.ZIP (569 KB) - Simulation tool
Supported products & hardware
Reference design

TIDA-010274 — Space-grade discrete RF sampling transceiver reference design

This reference design incorporates a 10 GSPS dual digital-to-analog converter and a 5 GSPS dual analog-to-digital converter with active baluns on the RF interface supporting up through X-band. The design also incorporates a space-grade clocking daughter card and a space-grade power solution (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
FCBGA (ACL) 256 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos