A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
DAC43701 ACTIVE 8-bit 1-channel voltage-output smart DAC with Hi-Z, EEPROM, waveform generator, comparator, GPIO Smaller package (2mm × 2mm 8-pin WSON) with integrated reference
DAC43701-Q1 ACTIVE Automotive, 8-bit 1-channel VOUT smart DAC with Hi-Z, EEPROM, waveform generator, comparator, GPIO Smaller package (2mm × 2mm 8-pin WSON) with integrated reference.

Product details

Resolution (Bits) 8 Number of DAC channels 1 Interface type I2C Output type Buffered Voltage Output voltage range (V) 0 to 5.5 INL (max) (±LSB) 1 Settling time (µs) 8 Reference type Ext Architecture String Rating Catalog Features Low Power Sample/update rate (Msps) 0.125 Power consumption (typ) (mW) 0.4 Operating temperature range (°C) -40 to 105 Product type General-purpose DAC
Resolution (Bits) 8 Number of DAC channels 1 Interface type I2C Output type Buffered Voltage Output voltage range (V) 0 to 5.5 INL (max) (±LSB) 1 Settling time (µs) 8 Reference type Ext Architecture String Rating Catalog Features Low Power Sample/update rate (Msps) 0.125 Power consumption (typ) (mW) 0.4 Operating temperature range (°C) -40 to 105 Product type General-purpose DAC
SOT-23 (DBV) 6 8.12 mm² (2.9 mm × 2.8 mm)
  • Micropower Operation: 125 µA @ 3 V
  • Fast Update Rate: 188 KSPS
  • Power-On Reset to Zero
  • +2.7-V to +5.5-V Power Supply
  • Specified Monotonic by Design
  • I2C Interface up to 3.4 Mbps
  • On-Chip Output Buffer Amplifier, Rail-to-Rail Operation
  • Double-Buffered Input Register
  • Address Support for up to Two DAC5571s
  • Small 6 Lead SOT 23 Package
  • Operation From -40°C to 105°C
  • APPLICATIONS
    • Process Control
    • Data Acquistion Systems
    • Closed-Loop Servo Control
    • PC Peripherals
    • Portable Instrumentation

I2C is a trademark of Philips Corporation.

  • Micropower Operation: 125 µA @ 3 V
  • Fast Update Rate: 188 KSPS
  • Power-On Reset to Zero
  • +2.7-V to +5.5-V Power Supply
  • Specified Monotonic by Design
  • I2C Interface up to 3.4 Mbps
  • On-Chip Output Buffer Amplifier, Rail-to-Rail Operation
  • Double-Buffered Input Register
  • Address Support for up to Two DAC5571s
  • Small 6 Lead SOT 23 Package
  • Operation From -40°C to 105°C
  • APPLICATIONS
    • Process Control
    • Data Acquistion Systems
    • Closed-Loop Servo Control
    • PC Peripherals
    • Portable Instrumentation

I2C is a trademark of Philips Corporation.

The DAC5571 is a low-power, single-channel, 8-bit buffered voltage output DAC. Its on-chip precision output amplifier allows rail-to-rail output swing to be achieved. The DAC5571 utilizes an I2C-compatible, two-wire serial interface that operates at clock rates up to 3.4 Mbps with address support of up to two DAC5571s on the same data bus.

The output voltage range of the DAC is 0 V to VDD. The DAC5571 incorporates a power-on-reset circuit that ensures that the DAC output powers up at zero volts and remains there until a valid write to the device takes place. The DAC5571 contains a power-down feature, accessed via the internal control register, that reduces the current consumption of the device to 50 nA at 5 V.

The low-power consumption of this part in normal operation makes it ideally suited for portable battery operated equipment. The power consumption is less than 0.7 mW at VDD = 5 V reducing to 1 µW in power-down mode.

DAC7571/6571/5571 are 12/10/8-bit, single-channel I2C DACs from the same family. DAC7574/6574/5574 and DAC7573/6573/5573 are 12/10/8-bit quad-channel I2C DACs. Also see DAC8571/8574 for single/quad-channel, 16-bit I2C DACs.

The DAC5571 is a low-power, single-channel, 8-bit buffered voltage output DAC. Its on-chip precision output amplifier allows rail-to-rail output swing to be achieved. The DAC5571 utilizes an I2C-compatible, two-wire serial interface that operates at clock rates up to 3.4 Mbps with address support of up to two DAC5571s on the same data bus.

The output voltage range of the DAC is 0 V to VDD. The DAC5571 incorporates a power-on-reset circuit that ensures that the DAC output powers up at zero volts and remains there until a valid write to the device takes place. The DAC5571 contains a power-down feature, accessed via the internal control register, that reduces the current consumption of the device to 50 nA at 5 V.

The low-power consumption of this part in normal operation makes it ideally suited for portable battery operated equipment. The power consumption is less than 0.7 mW at VDD = 5 V reducing to 1 µW in power-down mode.

DAC7571/6571/5571 are 12/10/8-bit, single-channel I2C DACs from the same family. DAC7574/6574/5574 and DAC7573/6573/5573 are 12/10/8-bit quad-channel I2C DACs. Also see DAC8571/8574 for single/quad-channel, 16-bit I2C DACs.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Data sheet +2.7 V to 5.5 V, I2C Interface, Voltage Output, 8-Bit DAC datasheet (Rev. A) Aug 4, 2005
Application note A Basic Guide to I2C PDF | HTML Nov 8, 2022
User guide DAC7571/4, DA6571/4, DAC5571/4, DAC8571 EVM (Rev. A) Feb 5, 2004

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

DAC5571 IBIS Model

SBAM056.ZIP (56 KB) - IBIS model
Supported products & hardware
Design tool

ADC-DAC-TO-VREF-SELECT-DESIGN-TOOL — The ADC-TO-VREF-SELECT tool enables the pairing of TI ADCs, DACs, and series voltage references.

The ADC-TO-VREF-SELECT tool enables the pairing of TI analog-to-digital converters (ADCs) and series voltage references. Users can select an ADC device and the desired reference voltage, and the tool will list up to two voltage reference recommendations.
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 6 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos