Product details

Resolution (Bits) 12 Number of DAC channels 8 Interface type SPI Output type Buffered Voltage Output voltage range (V) 0 to 5.5 INL (max) (±LSB) 4 Settling time (µs) 10 Reference type Ext Architecture String Rating Catalog Features Cost Optimized Sample/update rate (Msps) 0.025 Power consumption (typ) (mW) 0.18 Operating temperature range (°C) -40 to 125 Product type General-purpose DAC
Resolution (Bits) 12 Number of DAC channels 8 Interface type SPI Output type Buffered Voltage Output voltage range (V) 0 to 5.5 INL (max) (±LSB) 4 Settling time (µs) 10 Reference type Ext Architecture String Rating Catalog Features Cost Optimized Sample/update rate (Msps) 0.025 Power consumption (typ) (mW) 0.18 Operating temperature range (°C) -40 to 125 Product type General-purpose DAC
WQFN (RTE) 16 9 mm² (3 mm × 3 mm)
  • ±1LSB DNL
  • Wide operating range:
    • Power supply: 1.8V to 5.5V
    • Temperature range: –40°C to +125°C
  • 3-wire serial peripheral interface (SPI)
    • VIH = 2.4V for 2.7V ≤ VDD ≤ 5.5V
    • VIH = (VDD – 0.3V ) for 1.8V ≤ VDD ≤ 2.7V
  • LDAC pin for simultaneous output update
  • Very low power: 0.1mA/channel at 1.8V
  • Low-power start-up mode: Outputs powered down with 10kΩ to AGND
  • Tiny package: 3mm × 3mm, 16-pin WQFN
  • ±1LSB DNL
  • Wide operating range:
    • Power supply: 1.8V to 5.5V
    • Temperature range: –40°C to +125°C
  • 3-wire serial peripheral interface (SPI)
    • VIH = 2.4V for 2.7V ≤ VDD ≤ 5.5V
    • VIH = (VDD – 0.3V ) for 1.8V ≤ VDD ≤ 2.7V
  • LDAC pin for simultaneous output update
  • Very low power: 0.1mA/channel at 1.8V
  • Low-power start-up mode: Outputs powered down with 10kΩ to AGND
  • Tiny package: 3mm × 3mm, 16-pin WQFN

The 8-bit DAC43508, 10-bit DAC53508, and 12-bit DAC63508 (DACx3508) are low-power, eight-channel, voltage-output, digital-to-analog converters (DACs). The DACx3508 are specified monotonic by design across a wide power supply range from 1.8V to 5.5V. Using an external reference, the DACx3508 provides a full-scale output voltage range of 1.8V to 5.5V while consuming 0.1mA quiescent current per channel. The DACx3508 also includes per channel, user programmable, power down registers. These registers facilitate the DAC output buffers to start in a 10kΩ-AGND power-down state, and remain in this state until a power-up command is issued to these output buffers.

Low quiescent current, wide power-supply range, octal channel, and a per-channel power-down option make the DACx3508 an excellent choice for high-density, low-power, battery-operated systems.

The devices communicate through the 3-wire (write-only) serial peripheral interface (SPI). These devices also have a load DAC (LDAC) and clear (CLR) inputs.

The 8-bit DAC43508, 10-bit DAC53508, and 12-bit DAC63508 (DACx3508) are low-power, eight-channel, voltage-output, digital-to-analog converters (DACs). The DACx3508 are specified monotonic by design across a wide power supply range from 1.8V to 5.5V. Using an external reference, the DACx3508 provides a full-scale output voltage range of 1.8V to 5.5V while consuming 0.1mA quiescent current per channel. The DACx3508 also includes per channel, user programmable, power down registers. These registers facilitate the DAC output buffers to start in a 10kΩ-AGND power-down state, and remain in this state until a power-up command is issued to these output buffers.

Low quiescent current, wide power-supply range, octal channel, and a per-channel power-down option make the DACx3508 an excellent choice for high-density, low-power, battery-operated systems.

The devices communicate through the 3-wire (write-only) serial peripheral interface (SPI). These devices also have a load DAC (LDAC) and clear (CLR) inputs.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Data sheet DACx3508 Octal, 8-Bit, 10-Bit, and 12-Bit, SPI, Buffered Voltage Output DACs in Tiny 3 × 3 WQFN Package datasheet (Rev. A) PDF | HTML May 14, 2024
Circuit design Precision, Three-Wire High-Voltage Output Transmitter Using the DAC80501 and XTR200 PDF | HTML Jan 27, 2026
Circuit design Precision, Three-Wire, Analog Current Output Transmitter Using the DAC80501 and XTR200 PDF | HTML Jan 27, 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DAC53608EVM — DAC53608 10-bit, I2C interface, buffered-voltage-output DAC evaluation module

The DAC53608 evaluation module (EVM) is an easy-to-use platform for evaluating the functionality and performance of the DAC53608 device. DAC53608 is an 8-channel, buffered, low-voltage output, digital-to-analog converter (DAC) in 10-bit resolution. The device provides unipolar (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Design tool

ADC-DAC-TO-VREF-SELECT-DESIGN-TOOL — The ADC-TO-VREF-SELECT tool enables the pairing of TI ADCs, DACs, and series voltage references.

The ADC-TO-VREF-SELECT tool enables the pairing of TI analog-to-digital converters (ADCs) and series voltage references. Users can select an ADC device and the desired reference voltage, and the tool will list up to two voltage reference recommendations.
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
WQFN (RTE) 16 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos