Product details

Resolution (Bits) 12 Number of DAC channels 2 Interface type SPI Output type Buffered Voltage Output voltage range (V) 0 to 5.5 INL (max) (±LSB) 1 Settling time (µs) 5 Reference type Ext Architecture String Rating Catalog Features Low glitch Sample/update rate (Msps) 1 Power consumption (typ) (mW) 0.675 Operating temperature range (°C) -40 to 105 Product type General-purpose DAC
Resolution (Bits) 12 Number of DAC channels 2 Interface type SPI Output type Buffered Voltage Output voltage range (V) 0 to 5.5 INL (max) (±LSB) 1 Settling time (µs) 5 Reference type Ext Architecture String Rating Catalog Features Low glitch Sample/update rate (Msps) 1 Power consumption (typ) (mW) 0.675 Operating temperature range (°C) -40 to 105 Product type General-purpose DAC
VQFN (RGT) 16 9 mm² (3 mm × 3 mm)
  • 2.7-V to 5.5-V Single Supply
  • 12-Bit Linearity and Monotonicity
  • Rail-to-Rail Voltage Output
  • Settling Time: 5 µs (Max)
  • Ultralow Glitch Energy: 0.1 nVs
  • Ultralow Crosstalk: -100 dB
  • Low Power: 440 µA (Max)
  • Per-Channel Power Down: 2 µA (Max)
  • Power-On Reset to Midscale
  • 2s Complement Input Data Format
  • SPI-Compatible Serial Interface: Up to 50 MHz
  • Daisy-Chain Capability
  • Asynchronous Hardware Clear
  • Simultaneous or Sequential Update
  • Specified Temperature Range: -40°C to 105°C
  • Small 3-mm × 3-mm, 16-Lead QFN Package
  • APPLICATIONS
    • Portable Battery-Powered Instruments
    • Digital Gain and Offset Adjustment
    • Programmable Voltage and Current Sources
    • Programmable Attenuators
    • Industrial Process Control

Microwire is a trademark of National Semiconductor Corp..

  • 2.7-V to 5.5-V Single Supply
  • 12-Bit Linearity and Monotonicity
  • Rail-to-Rail Voltage Output
  • Settling Time: 5 µs (Max)
  • Ultralow Glitch Energy: 0.1 nVs
  • Ultralow Crosstalk: -100 dB
  • Low Power: 440 µA (Max)
  • Per-Channel Power Down: 2 µA (Max)
  • Power-On Reset to Midscale
  • 2s Complement Input Data Format
  • SPI-Compatible Serial Interface: Up to 50 MHz
  • Daisy-Chain Capability
  • Asynchronous Hardware Clear
  • Simultaneous or Sequential Update
  • Specified Temperature Range: -40°C to 105°C
  • Small 3-mm × 3-mm, 16-Lead QFN Package
  • APPLICATIONS
    • Portable Battery-Powered Instruments
    • Digital Gain and Offset Adjustment
    • Programmable Voltage and Current Sources
    • Programmable Attenuators
    • Industrial Process Control

Microwire is a trademark of National Semiconductor Corp..

The DAC7553 is a 12-bit, dual-channel, voltage-output DAC with exceptional linearity and monotonicity. Its proprietary architecture minimizes undesired transients such as code-to-code glitch and channel-to-channel crosstalk. The low-power DAC7553 operates from a single 2.7-V to 5.5-V supply. The DAC7553 output amplifiers can drive a 2-k, 200-pF load rail-to-rail with 5-µs settling time; the output range is set using an external voltage reference.

The 3-wire serial interface operates at clock rates up to 50 MHz and is compatible with SPI, QSPI, Microwire, and DSP interface standards. The outputs of all DACs may be updated simultaneously or sequentially. The parts incorporate a power-on-reset circuit to ensure that the DAC outputs power up at midscale and remain there until a valid write cycle to the device takes place. The parts contain a power-down feature that reduces the current consumption of the device to under 2 µA.

The small size and low-power operation makes the DAC7553 ideally suited for battery-operated portable applications. The power consumption is typically 1.5 mW at 5 V, 0.75 mW at 3 V, and reduces to 1 µW in power-down mode.

The DAC7553 is available in a 16-lead QFN package and is specified over -40°C to 105°C.

The DAC7553 is a 12-bit, dual-channel, voltage-output DAC with exceptional linearity and monotonicity. Its proprietary architecture minimizes undesired transients such as code-to-code glitch and channel-to-channel crosstalk. The low-power DAC7553 operates from a single 2.7-V to 5.5-V supply. The DAC7553 output amplifiers can drive a 2-k, 200-pF load rail-to-rail with 5-µs settling time; the output range is set using an external voltage reference.

The 3-wire serial interface operates at clock rates up to 50 MHz and is compatible with SPI, QSPI, Microwire, and DSP interface standards. The outputs of all DACs may be updated simultaneously or sequentially. The parts incorporate a power-on-reset circuit to ensure that the DAC outputs power up at midscale and remain there until a valid write cycle to the device takes place. The parts contain a power-down feature that reduces the current consumption of the device to under 2 µA.

The small size and low-power operation makes the DAC7553 ideally suited for battery-operated portable applications. The power consumption is typically 1.5 mW at 5 V, 0.75 mW at 3 V, and reduces to 1 µW in power-down mode.

The DAC7553 is available in a 16-lead QFN package and is specified over -40°C to 105°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
DAC7554 ACTIVE Low-Power, Low-Glitch, 12-Bit DAC 4-channel device

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet 12-Bit Dual Ultralow Glitch Voltage Output DAC datasheet Aug 9, 2005

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Design tool

ADC-DAC-TO-VREF-SELECT-DESIGN-TOOL — The ADC-TO-VREF-SELECT tool enables the pairing of TI ADCs, DACs, and series voltage references.

The ADC-TO-VREF-SELECT tool enables the pairing of TI analog-to-digital converters (ADCs) and series voltage references. Users can select an ADC device and the desired reference voltage, and the tool will list up to two voltage reference recommendations.
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VQFN (RGT) 16 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos