Product details

Resolution (Bits) 12 Number of DAC channels 4 Interface type SPI Output type Buffered Voltage Output voltage range (V) -5 to 5 INL (max) (±LSB) 1 Settling time (µs) 10 Reference type Ext Architecture R-2R Rating Catalog Features Reset to Mid-Scale Sample/update rate (Msps) 0.089 Power consumption (typ) (mW) 15 Operating temperature range (°C) -40 to 85 Product type General-purpose DAC
Resolution (Bits) 12 Number of DAC channels 4 Interface type SPI Output type Buffered Voltage Output voltage range (V) -5 to 5 INL (max) (±LSB) 1 Settling time (µs) 10 Reference type Ext Architecture R-2R Rating Catalog Features Reset to Mid-Scale Sample/update rate (Msps) 0.089 Power consumption (typ) (mW) 15 Operating temperature range (°C) -40 to 85 Product type General-purpose DAC
SSOP (DB) 20 56.16 mm² (7.2 mm × 7.8 mm) SOIC (DW) 16 106.09 mm² (10.3 mm × 10.3 mm)
  • LOW POWER: 20mW
  • UNIPOLAR OR BIPOLAR OPERATION
  • SETTLING TIME: 10µs to 0.012%
  • 12-BIT LINEARITY AND MONOTONICITY:
    –40°C to +85°C
  • USER SELECTABLE RESET TO MID-SCALE
    OR ZERO-SCALE
  • SECOND-SOURCE for DAC8420
  • SMALL 20-LEAD SSOP PACKAGE
  • LOW POWER: 20mW
  • UNIPOLAR OR BIPOLAR OPERATION
  • SETTLING TIME: 10µs to 0.012%
  • 12-BIT LINEARITY AND MONOTONICITY:
    –40°C to +85°C
  • USER SELECTABLE RESET TO MID-SCALE
    OR ZERO-SCALE
  • SECOND-SOURCE for DAC8420
  • SMALL 20-LEAD SSOP PACKAGE

The DAC7614 is a quad, serial input, 12-bit, voltage output digital-to-analog converter (DAC) with guaranteed 12-bit monotonic performance over the –40°C to +85°C temperature range. An asynchronous reset clears all registers to either mid-scale (800H) or zero-scale (000H), selectable via the RESETSEL pin. The device can be powered from a single +5V supply or from dual +5V and –5V supplies.

Low power and small size makes the DAC7614 ideal for process control, data acquisition systems, and closed-loop servo-control. The device is available in 16-pin plastic DIP, 16-lead SOIC, or 20-lead SSOP packages, and is guaranteed over the –40°C to +85°C temperature range.

The DAC7614 is a quad, serial input, 12-bit, voltage output digital-to-analog converter (DAC) with guaranteed 12-bit monotonic performance over the –40°C to +85°C temperature range. An asynchronous reset clears all registers to either mid-scale (800H) or zero-scale (000H), selectable via the RESETSEL pin. The device can be powered from a single +5V supply or from dual +5V and –5V supplies.

Low power and small size makes the DAC7614 ideal for process control, data acquisition systems, and closed-loop servo-control. The device is available in 16-pin plastic DIP, 16-lead SOIC, or 20-lead SSOP packages, and is guaranteed over the –40°C to +85°C temperature range.

Download

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet Quad, Serial Input, 12-Bit, Voltage Output Digital-To-Analog Converter datasheet Sep 27, 2000

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​