Product details

Resolution (Bits) 12 Number of DAC channels 2 Interface type Parallel Output type Unbuffered Current INL (max) (±LSB) 1 Settling time (µs) 0.2 Reference type Ext Architecture Multiplying DAC Rating Catalog Sample/update rate (Msps) 10 Power consumption (typ) (mW) 0.0275 Operating temperature range (°C) -40 to 125
Resolution (Bits) 12 Number of DAC channels 2 Interface type Parallel Output type Unbuffered Current INL (max) (±LSB) 1 Settling time (µs) 0.2 Reference type Ext Architecture Multiplying DAC Rating Catalog Sample/update rate (Msps) 10 Power consumption (typ) (mW) 0.0275 Operating temperature range (°C) -40 to 125
WQFN (RTA) 40 36 mm² (6 mm × 6 mm)
  • ±1LSB INL
  • 2.5V to 5.5V Supply Operation
  • Fast Parallel Interface: 17ns Write Cycle
  • Update Rate of 20.4MSPS
  • 10MHz Multiplying Bandwidth
  • ±15V Reference Input
  • Extended Temperature Range: -40°C to +125°C
  • 40-Lead QFN
  • 12-Bit Monotonic
  • 4-Quadrant Multiplication
  • Power-On Reset with Brownout Detection
  • Readback Function
  • Industry-Standard Pin Configuration
  • Pin-Compatible with the AD5405
  • APPLICATIONS
    • Portable Battery-Powered Instruments
    • Waveform Generators
    • Analog Processing
    • Programmable Amplifiers and Attenuators
    • Digitally-Controlled Calibration
    • Programmable Filters and Oscillators
    • Ultrasound

All trademarks are the property of their respective owners.

  • ±1LSB INL
  • 2.5V to 5.5V Supply Operation
  • Fast Parallel Interface: 17ns Write Cycle
  • Update Rate of 20.4MSPS
  • 10MHz Multiplying Bandwidth
  • ±15V Reference Input
  • Extended Temperature Range: -40°C to +125°C
  • 40-Lead QFN
  • 12-Bit Monotonic
  • 4-Quadrant Multiplication
  • Power-On Reset with Brownout Detection
  • Readback Function
  • Industry-Standard Pin Configuration
  • Pin-Compatible with the AD5405
  • APPLICATIONS
    • Portable Battery-Powered Instruments
    • Waveform Generators
    • Analog Processing
    • Programmable Amplifiers and Attenuators
    • Digitally-Controlled Calibration
    • Programmable Filters and Oscillators
    • Ultrasound

All trademarks are the property of their respective owners.

The DAC7822 is a dual, CMOS, 12-bit, current output digital-to-analog converter (DAC). This device operates from a 2.5V to 5.5V power supply, making it suitable for battery-powered and many other applications.

The DAC7822 operates with a fast parallel interface. Data readback allows the user to read the contents of the DAC register via the DB pins. On power-up, the internal register and latches are filled with zeroes and the DAC outputs are at zero scale.

The DAC7822 offers excellent 4-quadrant multiplication characteristics, with large signal multiplying bandwidth of 10MHz. The applied external reference input voltage (VREF) determines the full-scale output current. An integrated feedback resistor (RFB) provides temperature tracking and full-scale voltage output when combined with an external current-to-voltage precision amplifier. The DAC7822 also includes the resistors necessary for 4-quadrant multiplication and other configuration modes.

The DAC7822 is available in a 40-lead QFN package.

The DAC7822 is a dual, CMOS, 12-bit, current output digital-to-analog converter (DAC). This device operates from a 2.5V to 5.5V power supply, making it suitable for battery-powered and many other applications.

The DAC7822 operates with a fast parallel interface. Data readback allows the user to read the contents of the DAC register via the DB pins. On power-up, the internal register and latches are filled with zeroes and the DAC outputs are at zero scale.

The DAC7822 offers excellent 4-quadrant multiplication characteristics, with large signal multiplying bandwidth of 10MHz. The applied external reference input voltage (VREF) determines the full-scale output current. An integrated feedback resistor (RFB) provides temperature tracking and full-scale voltage output when combined with an external current-to-voltage precision amplifier. The DAC7822 also includes the resistors necessary for 4-quadrant multiplication and other configuration modes.

The DAC7822 is available in a 40-lead QFN package.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
DAC8822 ACTIVE 16-bit Dual parallel interface High Accuracy Multiplying DAC 16-bit device

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet Dual 12-Bit, Parallel Input, Multiplying Digital-to-Analog Converter datasheet (Rev. A) Jul 6, 2007

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

DAC7822 IBIS Model

SBAM121.ZIP (30 KB) - IBIS model
Supported products & hardware
Design tool

ADC-DAC-TO-VREF-SELECT-DESIGN-TOOL — The ADC-TO-VREF-SELECT tool enables the pairing of TI ADCs, DACs, and series voltage references.

The ADC-TO-VREF-SELECT tool enables the pairing of TI analog-to-digital converters (ADCs) and series voltage references. Users can select an ADC device and the desired reference voltage, and the tool will list up to two voltage reference recommendations.
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
WQFN (RTA) 40 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos