Product details

Resolution (Bits) 16 Number of DAC channels 1 Interface type SPI Output type Buffered Voltage Output voltage range (V) 0 to 5.5 INL (max) (±LSB) 64 Settling time (µs) 10 Reference type Ext Architecture String Rating Catalog Features Low Power Sample/update rate (Msps) 0.093 Power consumption (typ) (mW) 0.72 Operating temperature range (°C) -40 to 105 Product type Precision DAC
Resolution (Bits) 16 Number of DAC channels 1 Interface type SPI Output type Buffered Voltage Output voltage range (V) 0 to 5.5 INL (max) (±LSB) 64 Settling time (µs) 10 Reference type Ext Architecture String Rating Catalog Features Low Power Sample/update rate (Msps) 0.093 Power consumption (typ) (mW) 0.72 Operating temperature range (°C) -40 to 105 Product type Precision DAC
VSON (DRB) 8 9 mm² (3 mm × 3 mm) VSSOP (DGK) 8 14.7 mm² (3 mm × 4.9 mm)
  • microPower OPERATION: 250 µA at 5V
  • POWER-ON RESET TO ZERO
  • POWER SUPPLY: +2.7V to +5.5V
  • ENSURED MONOTONIC BY DESIGN
  • SETTLING TIME: 10 µs to ±0.003 FSR
  • LOW-POWER SERIAL INTERFACE WITH SCHMITT-TRIGGERED INPUTS
  • ON-CHIP OUTPUT BUFFER AMPLIFIER, RAIL-TO-RAIL OPERATION
  • SYNC\ INTERRUPT FACILITY
  • PACKAGES: MSOP-8 and 3x3 SON-8 (same size as QFN)
  • APPLICATIONS
    • PROCESS CONTROL
    • DATA ACQUISITION SYSTEMS
    • CLOSED-LOOP SERVO-CONTROL
    • PC PERIPHERALS
    • PORTABLE INSTRUMENTATION
    • PROGRAMMABLE ATTENUATION

All trademarks are the property of their respective owners.

  • microPower OPERATION: 250 µA at 5V
  • POWER-ON RESET TO ZERO
  • POWER SUPPLY: +2.7V to +5.5V
  • ENSURED MONOTONIC BY DESIGN
  • SETTLING TIME: 10 µs to ±0.003 FSR
  • LOW-POWER SERIAL INTERFACE WITH SCHMITT-TRIGGERED INPUTS
  • ON-CHIP OUTPUT BUFFER AMPLIFIER, RAIL-TO-RAIL OPERATION
  • SYNC\ INTERRUPT FACILITY
  • PACKAGES: MSOP-8 and 3x3 SON-8 (same size as QFN)
  • APPLICATIONS
    • PROCESS CONTROL
    • DATA ACQUISITION SYSTEMS
    • CLOSED-LOOP SERVO-CONTROL
    • PC PERIPHERALS
    • PORTABLE INSTRUMENTATION
    • PROGRAMMABLE ATTENUATION

All trademarks are the property of their respective owners.

The DAC8531 is a low-power, single, 16-bit buffered voltage output Digital-to-Analog Converter (DAC). Its on-chip precision output amplifier allows rail-to-rail output swing to be achieved. The DAC8531 uses a versatile three-wire serial interface that operates at clock rates up to 30MHz and is compatible with standard SPI™, QSPI™, Microwire™, and Digital Signal Processor (DSP) interfaces.

The DAC8531 requires an external reference voltage to set the output range of the DAC. The DAC8531 incorporates a power-on reset circuit that ensures that the DAC output powers up at 0V and remains there until a valid write takes place to the device. The DAC8531 contains a power-down feature, accessed over the serial interface, that reduces the current consumption of the device to 200nA at 5V.

The low power consumption of this part in normal operation makes it ideally suited to portable battery-operated equipment. The power consumption is 2mW at 5V reducing to 1 µW in power-down mode.

The DAC8531 is available in both MSOP-8 and 3x3 SON-8 (same size as QFN) packages.

The DAC8531 is a low-power, single, 16-bit buffered voltage output Digital-to-Analog Converter (DAC). Its on-chip precision output amplifier allows rail-to-rail output swing to be achieved. The DAC8531 uses a versatile three-wire serial interface that operates at clock rates up to 30MHz and is compatible with standard SPI™, QSPI™, Microwire™, and Digital Signal Processor (DSP) interfaces.

The DAC8531 requires an external reference voltage to set the output range of the DAC. The DAC8531 incorporates a power-on reset circuit that ensures that the DAC output powers up at 0V and remains there until a valid write takes place to the device. The DAC8531 contains a power-down feature, accessed over the serial interface, that reduces the current consumption of the device to 200nA at 5V.

The low power consumption of this part in normal operation makes it ideally suited to portable battery-operated equipment. The power consumption is 2mW at 5V reducing to 1 µW in power-down mode.

The DAC8531 is available in both MSOP-8 and 3x3 SON-8 (same size as QFN) packages.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device.
DAC8541 ACTIVE Low Power, 16-Bit D-to-A Converter W/1.8V Compatible Parallel IF, Rail-to-Rail Voltage Output Similar functionality, with force-sense input

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet DAC8531: Low-Power, Rail-to-Rail Output, 16-Bit Serial Input D/A Converter datasheet (Rev. B) Jun 27, 2003

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Design tool

ADC-DAC-TO-VREF-SELECT-DESIGN-TOOL — The ADC-TO-VREF-SELECT tool enables the pairing of TI ADCs, DACs, and series voltage references.

The ADC-TO-VREF-SELECT tool enables the pairing of TI analog-to-digital converters (ADCs) and series voltage references. Users can select an ADC device and the desired reference voltage, and the tool will list up to two voltage reference recommendations.
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VSON (DRB) 8 Ultra Librarian
VSSOP (DGK) 8 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos