Product details

Resolution (Bits) 14 Number of DAC channels 2 Interface type Parallel Output type Unbuffered Current INL (max) (±LSB) 1 Settling time (µs) 0.5 Reference type Ext Architecture Multiplying DAC Rating Catalog Features Reset to Mid-Scale Sample/update rate (Msps) 2 Power consumption (typ) (mW) 0.025 Operating temperature range (°C) -40 to 125
Resolution (Bits) 14 Number of DAC channels 2 Interface type Parallel Output type Unbuffered Current INL (max) (±LSB) 1 Settling time (µs) 0.5 Reference type Ext Architecture Multiplying DAC Rating Catalog Features Reset to Mid-Scale Sample/update rate (Msps) 2 Power consumption (typ) (mW) 0.025 Operating temperature range (°C) -40 to 125
TSSOP (DBT) 38 62.08 mm² (9.7 mm × 6.4 mm)
  • ±0.5LSB DNL
  • ±0.5LSB INL
  • Low Noise: 12nV/Hz
  • Low Power: IDD = 1µA per channel at 2.7V
  • 2mA Full-Scale Current, with VREF = 10V
  • Settling Time: 0.5µs
  • 14-Bit Monotonic
  • 4-Quadrant Multiplying Reference Inputs
  • Reference Bandwidth: 10MHz
  • Reference Input: ±18V
  • Reference Dynamics: -105 THD
  • Midscale or Zero Scale Reset
  • Analog Power Supply: +2.7V to +5.5V
  • TSSOP-38 Package
  • Industry-Standard Pin Configuration
  • Pin Compatible with the 16-Bit DAC8822
  • Temperature Range: -40°C to +125°C
  • APPLICATIONS
    • Automatic Test Equipment
    • Instrumentation
    • Digitally Controlled Calibration
    • Industrial Control PLCs

All trademarks are the property of their respective owners

  • ±0.5LSB DNL
  • ±0.5LSB INL
  • Low Noise: 12nV/Hz
  • Low Power: IDD = 1µA per channel at 2.7V
  • 2mA Full-Scale Current, with VREF = 10V
  • Settling Time: 0.5µs
  • 14-Bit Monotonic
  • 4-Quadrant Multiplying Reference Inputs
  • Reference Bandwidth: 10MHz
  • Reference Input: ±18V
  • Reference Dynamics: -105 THD
  • Midscale or Zero Scale Reset
  • Analog Power Supply: +2.7V to +5.5V
  • TSSOP-38 Package
  • Industry-Standard Pin Configuration
  • Pin Compatible with the 16-Bit DAC8822
  • Temperature Range: -40°C to +125°C
  • APPLICATIONS
    • Automatic Test Equipment
    • Instrumentation
    • Digitally Controlled Calibration
    • Industrial Control PLCs

All trademarks are the property of their respective owners

The DAC8805 dual, multiplying digital-to-analog converter (DAC) is designed to operate from a single 2.7V to 5.5V supply.

The applied external reference input voltage VREF determines the full-scale output current. An internal feedback resistor (RFB) provides temperature tracking for the full-scale output when combined with an external, current-to-voltage (I/V) precision amplifier.

A RSTSEL pin allows system reset assertion (RS) to force all registers to zero code when RSTSEL = '0', or to mid-scale code when RSTSEL = '1'. Additionally, an internal power-on reset forces all registers to zero or mid-scale code at power-up, depending on the state of the RSTSEL pin.

A parallel interface offers high-speed communications. The DAC8805 is packaged in a space-saving TSSOP-38 package and has an industry-standard pinout. The device is specified from -40°C to +125°C.

For a 16-bit, pin-compatible version, see the DAC8822.

The DAC8805 dual, multiplying digital-to-analog converter (DAC) is designed to operate from a single 2.7V to 5.5V supply.

The applied external reference input voltage VREF determines the full-scale output current. An internal feedback resistor (RFB) provides temperature tracking for the full-scale output when combined with an external, current-to-voltage (I/V) precision amplifier.

A RSTSEL pin allows system reset assertion (RS) to force all registers to zero code when RSTSEL = '0', or to mid-scale code when RSTSEL = '1'. Additionally, an internal power-on reset forces all registers to zero or mid-scale code at power-up, depending on the state of the RSTSEL pin.

A parallel interface offers high-speed communications. The DAC8805 is packaged in a space-saving TSSOP-38 package and has an industry-standard pinout. The device is specified from -40°C to +125°C.

For a 16-bit, pin-compatible version, see the DAC8822.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
DAC8802 ACTIVE 14-Bit, Dual Channel, Serial Interface, Multiplying Digital-to-Analog Converter SPI interface device

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet 14-Bit, Dual, Parallel Input, Multiplying Digital-to-Analog Converter datasheet (Rev. A) Mar 30, 2007

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

DAC8805, DAC8822 IBIS Model

SBAM078.ZIP (18 KB) - IBIS model
Supported products & hardware
Design tool

ADC-DAC-TO-VREF-SELECT-DESIGN-TOOL — The ADC-TO-VREF-SELECT tool enables the pairing of TI ADCs, DACs, and series voltage references.

The ADC-TO-VREF-SELECT tool enables the pairing of TI analog-to-digital converters (ADCs) and series voltage references. Users can select an ADC device and the desired reference voltage, and the tool will list up to two voltage reference recommendations.
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
TSSOP (DBT) 38 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos