DAC90802PHPR

ACTIVE

18-Bit, 100-ns Settling, Low-Glitch, Fast Update, Voltage Output Multiplying DAC | PHP | 48

ACTIVE Custom reel may be available
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins HTQFP (PHP) | 48
Package qty | Carrier 1,000 | LARGE T&R

Features for the DAC90802

  • INL: 1.9ppm (±0.5LSB at 18 bits)
  • DNL: 1.9ppm (±0.5LSB at 18 bits)
  • VREF range: ±21V
  • Integrated ±21V output buffer with high slew rate
  • Digitally controlled gain options: 1 ×, 2 ×, and 4 ×
  • 50ns settling to 0.1%FSR with 140pVs glitch
  • Reference multiplying bandwidth: 25MHz, MFE −90dB at 100kHz
  • THD at ±5V output: −125dB (2kHz) and −110dB (100kHz)
  • QSPI™-compatible interface: 33MUPS in 16-bit high-speed mode at 66MHz DDR
  • Double-buffered registers with per-channel LDAC pins
  • Internal power on reset
  • Separate 4Q multiplying, Kelvin-connected reference inputs
  • Integrated ground buffer

Description for the DAC90802

The DAC90802 is a dual‐channel 18-bit, multiplying digital-to-analog converter (MDAC) capable of ±23.5V supply span operation. This device supports a dynamic signal range of ±21V for the reference inputs, and voltage feedback at the RFB pin, where gain options of 1 ×, 2 ×, and 4 × are digitally selectable. The output pins, VOUT support the full output range from VREFP to VREFN.

The DAC90802 provides a low-noise voltage output, and true Kelvin-connection accesses to the integrated configuration resistors of the MDAC. This device maintains very-low thermal variation and excellent long-term drift performance in the core R-2R ladder. The DAC90802 implements selectable optimizations for use in arbitrary waveform generation (AWG) mode, fast-settling mode, or multiplying mode.

A 66MHz serial data interface with up to four serial data lines (SDIO0 through SDIO3) in dual data rate (DDR) mode, supports update rates up to 33MUPS in high-speed 16-bit mode, and 22MUPS in high resolution 18-bit mode. The per-channel edge-sensitive load-DAC LDAC inputs allow fine skew control of the DAC. The DAC90802 supports device reset using the RESET pin.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more