Product details

Rating Catalog Operating temperature range (°C) to
Rating Catalog Operating temperature range (°C) to
HTQFP (PHP) 48 81 mm² (9 mm × 9 mm)
  • INL: 1.9ppm (±0.5LSB at 18 bits)
  • DNL: 1.9ppm (±0.5LSB at 18 bits)
  • VREF range: ±21V
  • Integrated ±21V output buffer with high slew rate
  • Digitally controlled gain options: 1 ×, 2 ×, and 4 ×
  • 50ns settling to 0.1%FSR with 140pVs glitch
  • Reference multiplying bandwidth: 25MHz, MFE −90dB at 100kHz
  • THD at ±5V output: −125dB (2kHz) and −110dB (100kHz)
  • QSPI™-compatible interface: 33MUPS in 16-bit high-speed mode at 66MHz DDR
  • Double-buffered registers with per-channel LDAC pins
  • Internal power on reset
  • Separate 4Q multiplying, Kelvin-connected reference inputs
  • Integrated ground buffer
  • INL: 1.9ppm (±0.5LSB at 18 bits)
  • DNL: 1.9ppm (±0.5LSB at 18 bits)
  • VREF range: ±21V
  • Integrated ±21V output buffer with high slew rate
  • Digitally controlled gain options: 1 ×, 2 ×, and 4 ×
  • 50ns settling to 0.1%FSR with 140pVs glitch
  • Reference multiplying bandwidth: 25MHz, MFE −90dB at 100kHz
  • THD at ±5V output: −125dB (2kHz) and −110dB (100kHz)
  • QSPI™-compatible interface: 33MUPS in 16-bit high-speed mode at 66MHz DDR
  • Double-buffered registers with per-channel LDAC pins
  • Internal power on reset
  • Separate 4Q multiplying, Kelvin-connected reference inputs
  • Integrated ground buffer

The DAC90802 is a dual‐channel 18-bit, multiplying digital-to-analog converter (MDAC) capable of ±23.5V supply span operation. This device supports a dynamic signal range of ±21V for the reference inputs, and voltage feedback at the RFB pin, where gain options of 1 ×, 2 ×, and 4 × are digitally selectable. The output pins, VOUT support the full output range from VREFP to VREFN.

The DAC90802 provides a low-noise voltage output, and true Kelvin-connection accesses to the integrated configuration resistors of the MDAC. This device maintains very-low thermal variation and excellent long-term drift performance in the core R-2R ladder. The DAC90802 implements selectable optimizations for use in arbitrary waveform generation (AWG) mode, fast-settling mode, or multiplying mode.

A 66MHz serial data interface with up to four serial data lines (SDIO0 through SDIO3) in dual data rate (DDR) mode, supports update rates up to 33MUPS in high-speed 16-bit mode, and 22MUPS in high resolution 18-bit mode. The per-channel edge-sensitive load-DAC LDAC inputs allow fine skew control of the DAC. The DAC90802 supports device reset using the RESET pin.

The DAC90802 is a dual‐channel 18-bit, multiplying digital-to-analog converter (MDAC) capable of ±23.5V supply span operation. This device supports a dynamic signal range of ±21V for the reference inputs, and voltage feedback at the RFB pin, where gain options of 1 ×, 2 ×, and 4 × are digitally selectable. The output pins, VOUT support the full output range from VREFP to VREFN.

The DAC90802 provides a low-noise voltage output, and true Kelvin-connection accesses to the integrated configuration resistors of the MDAC. This device maintains very-low thermal variation and excellent long-term drift performance in the core R-2R ladder. The DAC90802 implements selectable optimizations for use in arbitrary waveform generation (AWG) mode, fast-settling mode, or multiplying mode.

A 66MHz serial data interface with up to four serial data lines (SDIO0 through SDIO3) in dual data rate (DDR) mode, supports update rates up to 33MUPS in high-speed 16-bit mode, and 22MUPS in high resolution 18-bit mode. The per-channel edge-sensitive load-DAC LDAC inputs allow fine skew control of the DAC. The DAC90802 supports device reset using the RESET pin.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet DAC90802 , Dual 18 -Bit, Voltage Output Multiplying DAC datasheet PDF | HTML Sep 25, 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DAC90802EVM-PDK — DAC90802 evaluation module

The DAC90802 evaluation board features two programmable output channels controlled through the EVM graphical user interface (GUI). Channel 0 demonstrates general applications including linearity testing, arbitrary waveform generation (AWG), and standard dc voltage output. Channel 1 is specifically (...)
User guide: PDF | HTML
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
HTQFP (PHP) 48 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos