DLP472TPFQY

ACTIVE

0.47-inch 4K DLP® digital micromirror device (DMD) | FQY | 174 | 0 to 70

Same as: DLP472TPFQY.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
REACH Yes
Lead finish / Ball material NiAu
MSL rating / Peak reflow N/A for Pkg Type
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins DLP-S321 (FQY) | 174
Operating temperature range (°C) 0 to 70
Package qty | Carrier 80 | JEDEC TRAY (5+1)

Features for the DLP472TP

  • 0.47-inch diagonal micromirror array
    • 4K UHD (3840 × 2160) display resolution
    • 5.4µm micromirror pitch
    • ±17° micromirror tilt (relative to the flat surface)
    • Bottom illumination
  • SubLVDS input data bus
  • Supports 4K UHD at 60Hz
  • Supports 1080p up to 240Hz
  • LED operation supported by the DLPC8445 display controller and the DLPA3085 power management IC (PMIC) and LED driver

Description for the DLP472TP

The DLP472TP digital micromirror device (DMD) is a digitally controlled micro-electro-mechanical system (MEMS) spatial light modulator (SLM) that enables bright 4K UHD display systems. The TI DLP products 0.47-inch 4K UHD chipset comprises the DLP472TP DMD, the DLPC8445 display controller, and the DLPA3085 PMIC and LED driver. The compact physical size of the chipset provides a complete system solution that enables small form factor 4K UHD displays.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more