Product details

Display resolution (max) 4K UHD (3840x2160) System brightness (max) (lm) 1800 Input frame rate (max) (Hz) 60, 120 Array diagonal (in) 0.47 Micromirror array size 1920x1080 Micromirror pitch (mm) 0.0054 Chipset family DLP472TP, DLPA3085, DLPC8445, DLPC8545 Rating Catalog Operating temperature range (°C) 0 to 70
Display resolution (max) 4K UHD (3840x2160) System brightness (max) (lm) 1800 Input frame rate (max) (Hz) 60, 120 Array diagonal (in) 0.47 Micromirror array size 1920x1080 Micromirror pitch (mm) 0.0054 Chipset family DLP472TP, DLPA3085, DLPC8445, DLPC8545 Rating Catalog Operating temperature range (°C) 0 to 70
DLP-S321 (FQY) 174 269.5 mm² (24.5 mm × 11 mm)
  • 0.47-inch diagonal micromirror array
    • 4K UHD (3840 × 2160) display resolution
    • 5.4µm micromirror pitch
    • ±17° micromirror tilt (relative to the flat surface)
    • Bottom illumination
  • SubLVDS input data bus
  • Supports 4K UHD at 60Hz
  • Supports 1080p up to 240Hz
  • LED operation supported by the DLPC8445 display controller and the DLPA3085 power management IC (PMIC) and LED driver
  • 0.47-inch diagonal micromirror array
    • 4K UHD (3840 × 2160) display resolution
    • 5.4µm micromirror pitch
    • ±17° micromirror tilt (relative to the flat surface)
    • Bottom illumination
  • SubLVDS input data bus
  • Supports 4K UHD at 60Hz
  • Supports 1080p up to 240Hz
  • LED operation supported by the DLPC8445 display controller and the DLPA3085 power management IC (PMIC) and LED driver

The DLP472TP digital micromirror device (DMD) is a digitally controlled micro-electro-mechanical system (MEMS) spatial light modulator (SLM) that enables bright 4K UHD display systems. The TI DLP products 0.47-inch 4K UHD chipset comprises the DLP472TP DMD, the DLPC8445 display controller, and the DLPA3085 PMIC and LED driver. The compact physical size of the chipset provides a complete system solution that enables small form factor 4K UHD displays.

The DLP472TP digital micromirror device (DMD) is a digitally controlled micro-electro-mechanical system (MEMS) spatial light modulator (SLM) that enables bright 4K UHD display systems. The TI DLP products 0.47-inch 4K UHD chipset comprises the DLP472TP DMD, the DLPC8445 display controller, and the DLPA3085 PMIC and LED driver. The compact physical size of the chipset provides a complete system solution that enables small form factor 4K UHD displays.

Download View video with transcript Video

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

DLP472TP IBIS Model

DLPM074.ZIP (19 KB) - IBIS model
Supported products & hardware
3D DMD mechanical geometry

DLP-FQY-2518523-3D-DMD — DLP472TP/NP DMD with FQY package (series 321) 3D-CAD geometry

This file is a 3D-CAD model of the DMD geometry for use when designing the DMD mounting
Supported products & hardware
Calculation tool

DMD-DIFFRACTION-EFFICIENCY-CALCULATOR — Calculator helps model DMD diffraction patterns and diffraction efficiency

This calculator will be used to help customers understand how to model DMD diffraction patterns and efficiency with their specific DMD input parameters and is modeled to the customer’s specific design. Optical modules can also be used with the calculator.
Supported products & hardware
Design tool

DLP-OPTICAL-DESIGN — DLP-OPTICAL-DESIGN-GUIDELINES

The DLP optical design guidelines presentation provides a comprehensive overview of the guidelines specific to designing an optical system with DLP Products and will help enable customers in their design process.
Supported products & hardware
DMD mounting design

DLP-SERIES-321-MOUNTING — Series 321 DMD mounting and electrical interconnect information

This file includes drawings and 3D-CAD models for Series 321 DMD mounting concept(s). Information is also included for the socket/interposer used to connect the DMD to a PCB.
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
DLP-S321 (FQY) 174 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos