Packaging information
| Package | Pins DLP-S450 (FYL) | 149 |
| Operating temperature range (°C) 0 to 70 |
| Package qty | Carrier 33 | JEDEC TRAY (5+1) |
Features for the DLP650LE
- 0.65-inch diagonal micromirror array
- WXGA (1280 × 800) array with > one million micromirrors
- 10.8µm micromirror pitch
- ±12° micromirror tilt angle (relative to flat state)
- Designed for corner illumination
- 2×LVDS input data bus
-
The DLP650LE chipset includes:
Description for the DLP650LE
The TI DLP DLP650LE digital micromirror device (DMD) is a digitally controlled micro-electro-mechanical system (MEMS) spatial light modulator (SLM) that enables bright, affordable WXGA display solutions. The DLP650LE DMD—together with the DLPC4420 display controller, the DLPA100 power and motor driver, and the DLPA200 DMD micromirror driver—provides the capability to achieve high performance systems, and is a great fit for display applications that require 16:10 wide aspect ratio, high brightness, and system simplicity. The DLP650LE DMD can also use the DLPC4430 as a display controller.
The DMD ecosystem includes established resources to help the user accelerate the design cycle, visit the DLP® Products third-party search tools to find approved optical module manufacturers and third party providers.
Visit Getting Started With TI DLP Display Technology to learn more about how to start designing with the DMD.