DLPC3421ZVB

ACTIVE

DLP® display controller for DLP160CP (0.16 nHD) DMD | ZVB | 176 | 0 to 70

Same as: DLPC3421ZVB.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material SnAgCu
MSL rating / Peak reflow Level-3-260C-168Hrs
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins NFBGA (ZVB) | 176
Operating temperature range (°C) 0 to 70
Package qty | Carrier 260 | BULK

Features for the DLPC3421

  • Display controller for DLP160CP DMD
  • Two supported modes:
    • nHD mode configuration
      • Display 640×360 pixels on-screen
      • Input frame rates up to 360Hz
      • Supports input resolutions up to WVGA
    • HD mode configuration
      • Display 1280×720 pixels on-screen
      • Input frame rates up to 60Hz
      • Supports input resolutions up to HD
  • Pixel data processing:
    • Content adaptive illumination control (CAIC)
    • Local area brightness boost (LABB)
    • 1D Keystone correction
    • Color coordinate adjustment
    • Active power management processing
    • Programmable degamma
    • Color space conversion
    • 4:2:2 to 4:4:4 chroma interpolation
  • 24-bit, input pixel interface support:
    • Parallel interface protocols
    • Pixel clock up to 155MHz
    • Multiple input pixel data format options
    • FPD-Link through FPGA in HD Mode
  • MIPI DSI (display serial interface) type 3:
    • 1–4 lanes, up to 470Mbps lane speed
  • External flash support
  • Auto DMD parking at power down
  • Embedded frame memory (eDRAM)
  • System features:
    • I2C device control
    • Programmable splash screens
    • Programmable LED current control
    • Display image rotation
  • Pair with DLPA2000, DLPA2005, and DLPA3000 PMIC (power management integrated circuit) and LED driver

Description for the DLPC3421

The DLPC3421 digital controller, part of the DLP160CP chipset, enables operation of the DLP160CP digital micromirror device (DMD). The DLPC3421 controller provides a convenient, multifunctional interface between user electronics and the DMD, enabling small form factor and low power display applications.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more