DLPC6401ZFF

ACTIVE

DLP® display controller for high-brightness portable displays | ZFF | 419 | 0 to 55

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
MSL rating / Peak reflow -
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins PBGA (ZFF) | 419
Operating temperature range (°C) 0 to 55
Package qty | Carrier 60 | JEDEC TRAY (5+1)

Features for the DLPC6401

  • Provides a 30-Bit Input Pixel Interface:
    • YUV, YCrCb, or RGB Data Format
    • 8, 9, or 10 Bits per Color
    • Pixel Clock Support up to 150 MHz
  • Provides a Single Channel, LVDS Based,
    Flat-Panel Display (FPD)-Link Compatible Input Interface:
    • Supports Sources up to a 90-MHz Effective Pixel Clock Rate
    • Four Demodulated Pixel-Mapped Modes Supported for 8, 9, 10 YUV, YCrCb, or RGB Formatted Inputs
  • Supports 45- to 120-Hz Frame Rates
  • Full Support for Diamond 0.45 WXGA
  • High-Speed, Double Data Rate (DDR) Digital Micromirror Device (DMD) Interface
  • 149.33-MHz ARM926™ Microprocessor
  • Microprocessor Peripherals:
    • Programmable Pulse-Width Modulation (PWM) and Capture Timers
    • Two I2C Ports
    • Two UART Ports (for Debug Only)
    • 32 KB of Internal RAM
    • Dedicated LED PWM Generators
  • Image Processing:
    • Auto-Lock for Standard, Wide, and Black Border
    • 1D Keystone Correction
    • Programmable Degamma
  • On-Screen Display (OSD)
  • Splash Screen Display Support
  • Integrated Clock Generation Circuitry
    • Operates on a Single 32-MHz Crystal
    • Integrated Spread Spectrum Clocking
  • Integrated 64-Mb Frame Memory Eliminates the Need for External High-Speed Memory
  • External Memory Support: Parallel Flash for Microprocessor and PWM Sequence
  • System Control:
    • DMD Power and Reset Driver Control
    • DMD Horizontal and Vertical Image Flip
  • JTAG Boundary Scan Test Support
  • 419-Pin Plastic Ball Grid Array Package

Description for the DLPC6401

The DLPC6401 digital controller, part of the DLP4500 (.45 WXGA) chipset, supports reliable operation of the DLP4500 digital micromirror device (DMD). The DLPC6401 controller provides a convenient, multi-functional interface between system electronics and the DMD, enabling small form factor and high resolution HD displays.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more