Features for the DLPLCR65NEVM
- Targets 850-2000 nm and compatible with multiple NIR illumination sources (ex. lasers, lamps, LEDs)
- DLP650LNIR DMD has 1280 x 800 mirrors with 10.8 µm pitch
- DLP650LNIR DMD has a thermally efficient S450 package
- 12-inch flex cable for flexible positioning of the DMD on a benchtop
Description for the DLPLCR65NEVM
This DLP evaluation module (EVM) houses DLP650LNIR, a 0.65 NIR WXGA Series 450 DMD intended for use in applications using 850-2000 nm near-infrared (NIR) illumination sources. DLPLCR65NEVM is an advanced imaging option for laser sintering, ablation, marking, coding, printing and other applications that use NIR sources. When paired with DLPLCRC410EVM, users get pixel accurate control with 1-bit pattern rates up to 12,500 Hz.