A newer version of this product is available

open-in-new Compare alternates
Similar functionality to the compared device.
DRV8243-Q1 ACTIVE Automotive 40-V, 12-A H-bridge driver with integrated current sensing and feedback increased voltage range (35V), more current (12A), integrated current sense and diagnostics, smaller package size
DRV8231A ACTIVE 35-V, 3.7-A H-bridge motor driver with integrated current regulation & current-sense feedback Increased voltage range (33V), increased current (3.7A), integrated current sensing, smaller package size
TPS1H200A-Q1 ACTIVE 40-V, 200-mΩ, 1-ch automotive smart high-side switch with adjustable current limit Increased voltage range (40V), more current (2A), smaller package size

Product details

Iout/ch (max) (A) 1.2 Vs (max) (V) 32 Vs (min) (V) 8 Peak output current (A) 1.2 Operating temperature range (°C) -40 to 85 Rating Catalog
Iout/ch (max) (A) 1.2 Vs (max) (V) 32 Vs (min) (V) 8 Peak output current (A) 1.2 Operating temperature range (°C) -40 to 85 Rating Catalog
HTSSOP (PWP) 14 32 mm² (5 mm × 6.4 mm)
  • HIGH OUTPUT DRIVE: 1.2A
  • WIDE SUPPLY RANGE: +8V to +32V
  • COMPLETE FUNCTION:
    • PWM Output
    • Adjustable Internal Oscillator: 500Hz to 100kHz
    • Digitally Controlled Input
    • Adjustable Delay and Duty Cycle
    • Over-Current Indicator Flag
  • FULLY PROTECTED:
    • Thermal Shutdown with Indicator Flag
    • Internal Current Limit
  • PACKAGE: HTSSOP-14 Surface-Mount PowerPAD™
  • APPLICATIONS
    • ELECTROMECHANICAL DRIVERS:
      • Solenoids, Valves, Positioners, Actuators, Relays, Power Contactor Coils, Heaters, and Lamps
  • FLUID AND GAS FLOW SYSTEMS
  • FACTORY AUTOMATION
  • PART HANDLERS AND SORTERS
  • PHOTOGRAPHIC PROCESSING
  • ENVIRONMENTAL MONITORING AND HVAC
  • THERMOELECTRIC COOLERS
  • MOTOR SPEED CONTROLS
  • SOLENOID PROTECTORS
  • MEDICAL ANALYZERS

PowerPAD is a trademark of Texas Instruments.
All other trademarks are the property of their respective owners.

  • HIGH OUTPUT DRIVE: 1.2A
  • WIDE SUPPLY RANGE: +8V to +32V
  • COMPLETE FUNCTION:
    • PWM Output
    • Adjustable Internal Oscillator: 500Hz to 100kHz
    • Digitally Controlled Input
    • Adjustable Delay and Duty Cycle
    • Over-Current Indicator Flag
  • FULLY PROTECTED:
    • Thermal Shutdown with Indicator Flag
    • Internal Current Limit
  • PACKAGE: HTSSOP-14 Surface-Mount PowerPAD™
  • APPLICATIONS
    • ELECTROMECHANICAL DRIVERS:
      • Solenoids, Valves, Positioners, Actuators, Relays, Power Contactor Coils, Heaters, and Lamps
  • FLUID AND GAS FLOW SYSTEMS
  • FACTORY AUTOMATION
  • PART HANDLERS AND SORTERS
  • PHOTOGRAPHIC PROCESSING
  • ENVIRONMENTAL MONITORING AND HVAC
  • THERMOELECTRIC COOLERS
  • MOTOR SPEED CONTROLS
  • SOLENOID PROTECTORS
  • MEDICAL ANALYZERS

PowerPAD is a trademark of Texas Instruments.
All other trademarks are the property of their respective owners.

The DRV104 is a DMOS, high-side power switch employing a pulse-width modulated (PWM) output. Its rugged design is optimized for driving electromechanical devices such as valves, solenoids, relays, actuators, and positioners. It is also ideal for driving thermal devices such as heaters, coolers, and lamps. PWM operation conserves power and reduces heat rise, resulting in higher reliability. In addition, adjustable PWM allows fine control of the power delivered to the load. Time from dc-to-PWM output and oscillator frequency are externally adjustable.

Separate supply pins for the circuit and driver transistor allow the output to operate on a different supply than the rest of the circuit.

The DRV104 can be set to provide a strong initial solenoid closure, automatically switching to a soft hold mode for power savings. The duty cycle can be controlled by a resistor, analog voltage, or a digital-to-analog (D/A) converter for versatility. The Status OK Flag pin indicates when thermal shutdown or over-current occurs.

The DRV104 is specified for –40°C to +85°C at its case. The exposed lead frame must be soldered to the circuit board.

The DRV104 is a DMOS, high-side power switch employing a pulse-width modulated (PWM) output. Its rugged design is optimized for driving electromechanical devices such as valves, solenoids, relays, actuators, and positioners. It is also ideal for driving thermal devices such as heaters, coolers, and lamps. PWM operation conserves power and reduces heat rise, resulting in higher reliability. In addition, adjustable PWM allows fine control of the power delivered to the load. Time from dc-to-PWM output and oscillator frequency are externally adjustable.

Separate supply pins for the circuit and driver transistor allow the output to operate on a different supply than the rest of the circuit.

The DRV104 can be set to provide a strong initial solenoid closure, automatically switching to a soft hold mode for power savings. The duty cycle can be controlled by a resistor, analog voltage, or a digital-to-analog (D/A) converter for versatility. The Status OK Flag pin indicates when thermal shutdown or over-current occurs.

The DRV104 is specified for –40°C to +85°C at its case. The exposed lead frame must be soldered to the circuit board.

Download

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet 1.2A PWM High-Side Driver for Solenoids, Coils, Valves, Heaters, and Lamps datasheet (Rev. B) Mar 28, 2006

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​