Product details

Applications Audio line drivers & receivers, Audio op amps Rating Catalog Operating temperature range (°C) -40 to 85
Applications Audio line drivers & receivers, Audio op amps Rating Catalog Operating temperature range (°C) -40 to 85
TSSOP (PW) 14 32 mm² (5 mm × 6.4 mm)
  • DirectPath™
    • Eliminates Pop/Clicks
    • Eliminates Output DC-Blocking Capacitors
    • Provides Flat Frequency Response 20Hz–20kHz
  • Low Noise and THD
    • SNR > 102 dB
    • Typical VN < 15 µVms
    • THD+N < 0.05% 20 Hz–20 kHz
  • Output Voltage into 2.5-k Load
    • 2 Vrms with 3.3-V Supply Voltage
    • 3 Vrms with 5-V Supply Voltage
  • 3Vrms Output Voltage into 2.5 k Load With 5V Supply Voltage
  • Differential Input
  • APPLICATIONS
    • Set-Top Boxes
    • PDP / LCD TV
    • Blu-ray Disc™, DVD-Players
    • Home Theater in a Box

DirectPath, TI FilterPro are trademarks of Texas Instruments.
Blu-ray Disc is a trademark of Blu-ray Disc Association.
All other trademarks are the property of their respective owners.

  • DirectPath™
    • Eliminates Pop/Clicks
    • Eliminates Output DC-Blocking Capacitors
    • Provides Flat Frequency Response 20Hz–20kHz
  • Low Noise and THD
    • SNR > 102 dB
    • Typical VN < 15 µVms
    • THD+N < 0.05% 20 Hz–20 kHz
  • Output Voltage into 2.5-k Load
    • 2 Vrms with 3.3-V Supply Voltage
    • 3 Vrms with 5-V Supply Voltage
  • 3Vrms Output Voltage into 2.5 k Load With 5V Supply Voltage
  • Differential Input
  • APPLICATIONS
    • Set-Top Boxes
    • PDP / LCD TV
    • Blu-ray Disc™, DVD-Players
    • Home Theater in a Box

DirectPath, TI FilterPro are trademarks of Texas Instruments.
Blu-ray Disc is a trademark of Blu-ray Disc Association.
All other trademarks are the property of their respective owners.

The DRV602PW is a 3Vrms pop-free stereo line driver designed to allow the removal of the output dc-blocking capacitors for reduced component count and cost. The device is ideal for single supply electronics where size and cost are critical design parameters.

Designed using TI’s patented DirectPath™ technology, the DRV602 is capable of driving 3Vrms into a 2.5k load with 5V supply voltage. The device has differential inputs and uses external gain setting resistors, that supports a gain range of ±1V/V to ±10V/V. The use of external gain resistors also allows the implementation of a 2nd order low pass filter to compliment DAC’s and SOC converters. The line output of the DRV602 has ±8kV IEC ESD protection. The DRV602 (referred to as the ’602) has built-in shutdown control for pop-free on/off control.

Using the DRV602 in audio products can reduce component count compared to traditional methods of generating a 3Vrms output. The DRV602 doesn't require a power supply greater than 5V to generate its 8.5VPP output, nor does it require a split rail power supply. The DRV602 integrates its own charge pump to generate a negative supply rail that provides a clean, pop-free ground biased 3Vrms output.

The DRV602 is available in a 14 pin TSSOP package.

If higher SNR, trimmed DC-offset and external undervoltage-mute functions are beneficial in the application, TI recommends the footprint compatible DRV603 (SLOS617).

For a stereo line and stereo HP driver see DRV604 (SLOS659).

The DRV602PW is a 3Vrms pop-free stereo line driver designed to allow the removal of the output dc-blocking capacitors for reduced component count and cost. The device is ideal for single supply electronics where size and cost are critical design parameters.

Designed using TI’s patented DirectPath™ technology, the DRV602 is capable of driving 3Vrms into a 2.5k load with 5V supply voltage. The device has differential inputs and uses external gain setting resistors, that supports a gain range of ±1V/V to ±10V/V. The use of external gain resistors also allows the implementation of a 2nd order low pass filter to compliment DAC’s and SOC converters. The line output of the DRV602 has ±8kV IEC ESD protection. The DRV602 (referred to as the ’602) has built-in shutdown control for pop-free on/off control.

Using the DRV602 in audio products can reduce component count compared to traditional methods of generating a 3Vrms output. The DRV602 doesn't require a power supply greater than 5V to generate its 8.5VPP output, nor does it require a split rail power supply. The DRV602 integrates its own charge pump to generate a negative supply rail that provides a clean, pop-free ground biased 3Vrms output.

The DRV602 is available in a 14 pin TSSOP package.

If higher SNR, trimmed DC-offset and external undervoltage-mute functions are beneficial in the application, TI recommends the footprint compatible DRV603 (SLOS617).

For a stereo line and stereo HP driver see DRV604 (SLOS659).

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Data sheet DIRECTPATH™, Pop-Free 3VRMS Line Driver with Adjustable Gain datasheet (Rev. D) Oct 8, 2010
Application note DAC Post-Filter Design Based on DRV6xx Family (Rev. A) Nov 23, 2010
More literature DRV602EVM2 Read-Me First Dec 19, 2008

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
TSSOP (PW) 14 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos