Product details

Number of full bridges 1/2 Vs (min) (V) 4.5 Vs ABS (max) (V) 40 Peak output current (A) 8 Control mode PWM Control interface SPI Features Current sense Amplifier, Current sense output, Open-Load Detection Topology External FET, Integrated FET, Multichannel Rating Automotive TI functional safety category Functional Safety-Compliant Operating temperature range (°C) -40 to 125
Number of full bridges 1/2 Vs (min) (V) 4.5 Vs ABS (max) (V) 40 Peak output current (A) 8 Control mode PWM Control interface SPI Features Current sense Amplifier, Current sense output, Open-Load Detection Topology External FET, Integrated FET, Multichannel Rating Automotive TI functional safety category Functional Safety-Compliant Operating temperature range (°C) -40 to 125
VQFN (RGZ) 48 49 mm² (7 mm × 7 mm)
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C, TA
  • Functional Safety-Compliant Targeted
    • Developed for functional safety applications
    • Documentation to aid ISO26262 system design
    • Systematic integrity up to ASIL D
    • Hardware integrity up to ASIL B
  • 5V to 35V (40V abs. max) operating range
  • H-bridge or dual-channel half-bridge gate drivers
    • Smart gate drive architecture
    • Tripler charge pump for 100% PWM
    • Wide common mode current shunt amplifier
  • 1 Integrated half-bridge with IOUT max 8A (RDSON HS +LS FET = 155mΩ)
  • 1 Integrated half-bridge with IOUT max 7A (RDSON HS +LS FET = 185mΩ)
  • 2 Integrated half-bridges with IOUT max 4A (RDSON HS +LS FET = 440mΩ)
  • 2 Integrated half-bridges with IOUT max 1.3A load (RDSON HS +LS FET = 1540mΩ)
  • 1 Configurable integrated high-side driver as lamp or LED driver with IOUT Max 1.5/0.5A (RDSON = 0.4/1.2Ω)
  • 5 Configurable integrated high-side drivers for 0.5/0.25A load (RDSON = 1.2Ω)
  • Internal 10bit PWM generator for high-side drivers
  • All high-side drivers support a low- or high- current threshold constant current mode to drive a wide range of LED modules
  • Integrated driver output features current regulation (ITRIP)
  • Muxable sense output (IPROPI)
    • Internal current sensing with proportional current output (IPROPI)
    • Advanced die temperature monitoring with multiple thermal clusters
    • Motor supply voltage monitor
  • Protection and diagnostic features with configurable fault behavior
    • Load diagnostics in both the off-state and on-state to detect open load and short-circuit
    • Overcurrent and over temperature protection
  • Device Comparison Table
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C, TA
  • Functional Safety-Compliant Targeted
    • Developed for functional safety applications
    • Documentation to aid ISO26262 system design
    • Systematic integrity up to ASIL D
    • Hardware integrity up to ASIL B
  • 5V to 35V (40V abs. max) operating range
  • H-bridge or dual-channel half-bridge gate drivers
    • Smart gate drive architecture
    • Tripler charge pump for 100% PWM
    • Wide common mode current shunt amplifier
  • 1 Integrated half-bridge with IOUT max 8A (RDSON HS +LS FET = 155mΩ)
  • 1 Integrated half-bridge with IOUT max 7A (RDSON HS +LS FET = 185mΩ)
  • 2 Integrated half-bridges with IOUT max 4A (RDSON HS +LS FET = 440mΩ)
  • 2 Integrated half-bridges with IOUT max 1.3A load (RDSON HS +LS FET = 1540mΩ)
  • 1 Configurable integrated high-side driver as lamp or LED driver with IOUT Max 1.5/0.5A (RDSON = 0.4/1.2Ω)
  • 5 Configurable integrated high-side drivers for 0.5/0.25A load (RDSON = 1.2Ω)
  • Internal 10bit PWM generator for high-side drivers
  • All high-side drivers support a low- or high- current threshold constant current mode to drive a wide range of LED modules
  • Integrated driver output features current regulation (ITRIP)
  • Muxable sense output (IPROPI)
    • Internal current sensing with proportional current output (IPROPI)
    • Advanced die temperature monitoring with multiple thermal clusters
    • Motor supply voltage monitor
  • Protection and diagnostic features with configurable fault behavior
    • Load diagnostics in both the off-state and on-state to detect open load and short-circuit
    • Overcurrent and over temperature protection
  • Device Comparison Table

The DRV8002-Q1 device integrates multiple door control specific functions: driving and diagnosing motor (inductive), resistive and capacitive loads, driving a lamp or LEDs. These drivers include protection features for offline and active diagnostics such as under and over voltage monitors, offline open load and short-circuit diagnostics, and zone-based thermal monitoring and shutdown protection. The device features two half-bridge gate drivers, 6 integrated half-bridges (2 high-side alternate modes) and 6 integrated high-side drivers. The half-bridgeand high-side drivers have PWM input control configuration, sensing, diagnostics and device system protection. There is a dedicated internal programmable PWM generators for each high-side driver. Proportional current sense pin output is available for all integrated drivers, along with a robust and flexible current shunt amplifier for the gate driver.

The DRV8002-Q1 device integrates multiple door control specific functions: driving and diagnosing motor (inductive), resistive and capacitive loads, driving a lamp or LEDs. These drivers include protection features for offline and active diagnostics such as under and over voltage monitors, offline open load and short-circuit diagnostics, and zone-based thermal monitoring and shutdown protection. The device features two half-bridge gate drivers, 6 integrated half-bridges (2 high-side alternate modes) and 6 integrated high-side drivers. The half-bridgeand high-side drivers have PWM input control configuration, sensing, diagnostics and device system protection. There is a dedicated internal programmable PWM generators for each high-side driver. Proportional current sense pin output is available for all integrated drivers, along with a robust and flexible current shunt amplifier for the gate driver.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet DRV8002-Q1 Automotive Highly-Integrated, Multifunction Driver for Door Control datasheet PDF | HTML Aug 27, 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
VQFN (RGZ) 48 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos