Product details

Control interface SPI Control mode PWM Features Limp home, Open-Load Detection, Paralleling of outputs, Reverse Battery Protection Iout/ch (max) (A) 0.33 Number of channels 8 RDS(on) (Ω) 1 Sleep current (mA) 0.005 Vs (max) (V) 40 Vs (min) (V) 3 Vs ABS (max) (V) 42 Peak output current (A) 1.9 Operating temperature range (°C) -40 to 125 Rating Automotive
Control interface SPI Control mode PWM Features Limp home, Open-Load Detection, Paralleling of outputs, Reverse Battery Protection Iout/ch (max) (A) 0.33 Number of channels 8 RDS(on) (Ω) 1 Sleep current (mA) 0.005 Vs (max) (V) 40 Vs (min) (V) 3 Vs ABS (max) (V) 42 Peak output current (A) 1.9 Operating temperature range (°C) -40 to 125 Rating Automotive
HTSSOP (PWP) 24 49.92 mm² (7.8 mm × 6.4 mm)
  • AEC-Q100 qualified for automotive applications

    • Temperature grade 1: –40°C to +125°C, TA

  • Functional Safety-Capable

  • 3V to 40V Analog supply voltage
    • Cranking capability down to 3V
    • Supports LV124 Automotive standard
  • 3V to 5.5V Digital supply voltage
    • Compatible with 3.3V and 5V microcontrollers
  • 42V minimum drain to the source clamping voltage
  • RDS(ON): 700mΩ typical at 12V, 25 °C
  • Current: 330mA per output at 85 °C, with all channels ON
  • 2 parallel inputs with mapping functionality
  • Fail-safe activation in Limp Home mode
    • Using nSLEEP and IN pins
  • Low-current sleep mode
    • < 3µA for TJ ≤ 85 °C using nSLEEP pin
  • 16-bit SPI interface for control and diagnosis
    • Daisy Chain capability
    • Compatible with 8-bit SPI devices
  • Supports various protection features -
    • Integrated Reverse battery protection
    • Short circuit to ground and battery protection
    • Stable behavior at under voltage conditions
    • Over Current latch OFF
    • Overtemperature warning
    • Thermal shutdown latch OFF
    • Overvoltage protection
    • Loss of battery and loss of ground protection
    • Electrostatic discharge (ESD) protection
  • Supports several diagnostic features -
    • Diagnostic information via SPI register
    • Over Load detection in ON state
    • Open Load detection in OFF state
    • Input and Output Status Monitor
  • AEC-Q100 qualified for automotive applications

    • Temperature grade 1: –40°C to +125°C, TA

  • Functional Safety-Capable

  • 3V to 40V Analog supply voltage
    • Cranking capability down to 3V
    • Supports LV124 Automotive standard
  • 3V to 5.5V Digital supply voltage
    • Compatible with 3.3V and 5V microcontrollers
  • 42V minimum drain to the source clamping voltage
  • RDS(ON): 700mΩ typical at 12V, 25 °C
  • Current: 330mA per output at 85 °C, with all channels ON
  • 2 parallel inputs with mapping functionality
  • Fail-safe activation in Limp Home mode
    • Using nSLEEP and IN pins
  • Low-current sleep mode
    • < 3µA for TJ ≤ 85 °C using nSLEEP pin
  • 16-bit SPI interface for control and diagnosis
    • Daisy Chain capability
    • Compatible with 8-bit SPI devices
  • Supports various protection features -
    • Integrated Reverse battery protection
    • Short circuit to ground and battery protection
    • Stable behavior at under voltage conditions
    • Over Current latch OFF
    • Overtemperature warning
    • Thermal shutdown latch OFF
    • Overvoltage protection
    • Loss of battery and loss of ground protection
    • Electrostatic discharge (ESD) protection
  • Supports several diagnostic features -
    • Diagnostic information via SPI register
    • Over Load detection in ON state
    • Open Load detection in OFF state
    • Input and Output Status Monitor

The DRV81008-Q1 is an eight-channel low-side driver with integrated protection and diagnostic features. It is designed to control relays in automotive and industrial applications.

A serial peripheral interface (SPI) with daisy chain capability controls and diagnoses the loads and the device. Two input pins with mapping functionality allow direct PWM control of the outputs. The device supports Limp Home mode for fail-safe activation.

Each low-side switch of the DRV81008-Q1 has 700mΩ ON resistance. The device can support 330mA current per output when all eight channels are ON simultaneously. Integrated clamp circuits on each output dissipates the stored energy during turning OFF inductive loads.

The DRV81008-Q1 supports various protection features such as undervoltage, overvoltage, short circuit, and open load detection. A high level of integration with embedded protection and diagnostic features makes the DRV81008-Q1 an excellent choice for automotive body and powertrain applications, as well as industrial relay control applications.

The DRV81008-Q1 is an eight-channel low-side driver with integrated protection and diagnostic features. It is designed to control relays in automotive and industrial applications.

A serial peripheral interface (SPI) with daisy chain capability controls and diagnoses the loads and the device. Two input pins with mapping functionality allow direct PWM control of the outputs. The device supports Limp Home mode for fail-safe activation.

Each low-side switch of the DRV81008-Q1 has 700mΩ ON resistance. The device can support 330mA current per output when all eight channels are ON simultaneously. Integrated clamp circuits on each output dissipates the stored energy during turning OFF inductive loads.

The DRV81008-Q1 supports various protection features such as undervoltage, overvoltage, short circuit, and open load detection. A high level of integration with embedded protection and diagnostic features makes the DRV81008-Q1 an excellent choice for automotive body and powertrain applications, as well as industrial relay control applications.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device.
DRV81004-Q1 ACTIVE Automotive 40V 4-channel low-side driver, 470mA per channel with limp home functionality Less number of channels

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet DRV81008-Q1: 8-channel, 40V, 700mΩ, Fully Protected Low-side Driver datasheet (Rev. B) PDF | HTML Feb 4, 2025
Functional safety information DRV81008-Q1 Functional Safety FIT Rate, FMD and Pin FMA PDF | HTML Jan 24, 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
HTSSOP (PWP) 24 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos