DRV8163-Q1
Automotive 48V half-bridge motor driver with diagnostics and internal current sense
DRV8163-Q1
- AEC-Q100 qualified for automotive applications:
- Temperature grade 1: –40°C to +125°C, TA
-
Functional Safety-Compliant Targeted
- Documentation available to aid functional safety system design
- 4.5V to 65V (70V abs. max) operating range
- DRV8163-Q1MOSFET ON resistance (HS + LS): 43mΩ
- Maximum output current = 40A
- 2 Interface options - HW or SPI
- PWM frequency operation up to 100kHz with automatic dead time assertion
- Configurable slew rate and spread spectrum clocking for low electromagnetic interference (EMI)
- Integrated current sense (eliminates shunt resistor)
- Proportional load current output on IPROPI
-
Die temperature monitoring on IPROPI (SPI only)
- Configurable current regulation
- Protection and diagnostic features with configurable fault reaction (latched or retry)
- Load diagnostics in both the off-state and on-state to detect open load and short circuit
- Voltage monitoring on supply (VM)
- Over current protection
-
Over temperature warning (SPI only)
- Over temperature protection
- Fault indication on nFAULT pin
- Supports 1.8V, 3.3V, 5V logic inputs
- Low sleep current - 7µA typical at 25°C
- Device family comparison table
The DRV8163-Q1 is a wide-voltage, high-power fully integrated half-bridge driver for 24V and 48V automotive applications. Designed in a BiCMOS high-power process technology node, this device in a power package offers excellent power handling and thermal capability while providing compact package size, ease of layout, EMI control, accurate current sense, robustness, and diagnostic capability.
The device integrates a N-channel half-bridge, charge pump, high-side current sensing with regulation, current proportional output, and protection circuitry. The integrated sensing uses a current mirror, removing the need for shunt resistors, saving board area, and reducing system cost. A low-power sleep mode is provided to achieve low quiescent current.
The device offers voltage monitoring and load diagnostics, as well as protection features against overcurrent and overtemperature. Fault conditions are indicated on the nFAULT pin. The device is available in two variants: HW interface and SPI. The SPI variant offers more flexibility in device configuration and fault observability.
Technical documentation
| Top documentation | Type | Title | Format options | Date |
|---|---|---|---|---|
| * | Data sheet | DRV8163-Q1 Automotive 65V Half-Bridge Driver with Integrated Current Sense and Diagnostics datasheet (Rev. A) | PDF | HTML | 17 Sep 2025 |
| White paper | Design Considerations for 48V Automotive Body Motor Applications | PDF | HTML | 17 Feb 2026 | |
| White paper | 軟體定義車輛將汽車電子的未來推入正軌 (Rev. B) | PDF | HTML | 29 Jan 2025 | |
| White paper | 차량용 전자장치의 미래를 바꾸는 소프트웨어 정의 차량 (Rev. B) | PDF | HTML | 29 Jan 2025 | |
| White paper | Software-Defined Vehicles Shift the Future of Automotive Electronics Into Gear (Rev. B) | PDF | HTML | 21 Jan 2025 | |
| Application note | Calculating Power Dissipation for a H-Bridge or Half Bridge Driver (Rev. A) | PDF | HTML | 22 Jul 2021 | |
| Application note | Daisy Chain Implementation for Serial Peripheral Interface (Rev. A) | 07 Apr 2021 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
DRV8163H-Q1EVM — DRV8163-Q1 evaluation module for hardware variant
DRV8163S-Q1EVM — DRV8163-Q1 evaluation module for SPI variant
| Package | Pins | CAD symbols, footprints & 3D models |
|---|---|---|
| VQFN-HR (VAK) | 15 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.