Product details

Rating Catalog Architecture Integrated FET Control interface 3xPWM, 6xPWM Peak output current (A) 4.5 Vs (min) (V) 4.5 Vs ABS (max) (V) 70 Features Integrated FETs Operating temperature range (°C) -40 to 125
Rating Catalog Architecture Integrated FET Control interface 3xPWM, 6xPWM Peak output current (A) 4.5 Vs (min) (V) 4.5 Vs ABS (max) (V) 70 Features Integrated FETs Operating temperature range (°C) -40 to 125
VQFN (NLG) 28 30 mm² (6 mm × 5 mm)
  • Three-phase BLDC motor driver
    • Supports 48V systems
    • Supports up to 100kHz PWM frequency
    • Active Demagnetization to reduce power losses
    • Cycle-by-cycle current limit to limit phase current
  • 4.5V to 65V operating voltage (70V abs max)
  • High output current capability: 4.5A Peak
  • Low MOSFET on-state resistance
    • 400mΩ RDS(ON) (HS + LS) at TA = 25°C
  • Reduced switching loss with 1.1V/ns slew rate and reverse recovery loss minimization technique
    • Adjustable slew rate options
  • Low audible noise and ease of motor control with ultra-low dead time < 200ns, and propagation delay < 100ns
  • Low-power sleep mode
    • 1.5µA typical at VVM = 24V, TA = 25°C
  • Multiple control interface options
    • 6x PWM control interface
    • 3x PWM control interface
  • Does not require external current sense resistors, built-in current sensing
  • Flexible device configuration options
    • DRV8376S: 5MHz 16-bit SPI for device configuration and fault status
    • DRV8376H: Hardware pin-based configuration
  • Supports 1.8V, 3.3V, and 5V logic inputs
  • Built-in 3.3V (5%), 30mA LDO regulator
  • Built-in 5V (5%), 30mA LDO regulator
  • Integrated protection features
    • Supply under voltage lockout (UVLO)
    • Charge pump under voltage (CPUV)
    • Overcurrent protection (OCP)
    • Thermal warning and shutdown (OTW/OTSD)
    • Fault condition indication pin (nFAULT)
    • Optional fault diagnostics over SPI
  • Three-phase BLDC motor driver
    • Supports 48V systems
    • Supports up to 100kHz PWM frequency
    • Active Demagnetization to reduce power losses
    • Cycle-by-cycle current limit to limit phase current
  • 4.5V to 65V operating voltage (70V abs max)
  • High output current capability: 4.5A Peak
  • Low MOSFET on-state resistance
    • 400mΩ RDS(ON) (HS + LS) at TA = 25°C
  • Reduced switching loss with 1.1V/ns slew rate and reverse recovery loss minimization technique
    • Adjustable slew rate options
  • Low audible noise and ease of motor control with ultra-low dead time < 200ns, and propagation delay < 100ns
  • Low-power sleep mode
    • 1.5µA typical at VVM = 24V, TA = 25°C
  • Multiple control interface options
    • 6x PWM control interface
    • 3x PWM control interface
  • Does not require external current sense resistors, built-in current sensing
  • Flexible device configuration options
    • DRV8376S: 5MHz 16-bit SPI for device configuration and fault status
    • DRV8376H: Hardware pin-based configuration
  • Supports 1.8V, 3.3V, and 5V logic inputs
  • Built-in 3.3V (5%), 30mA LDO regulator
  • Built-in 5V (5%), 30mA LDO regulator
  • Integrated protection features
    • Supply under voltage lockout (UVLO)
    • Charge pump under voltage (CPUV)
    • Overcurrent protection (OCP)
    • Thermal warning and shutdown (OTW/OTSD)
    • Fault condition indication pin (nFAULT)
    • Optional fault diagnostics over SPI

The DRV8376 provides a gate drive and power stage for driving a 4.5V to 65V brushless-DC motors. The DRV8376 integrates three 1/2-H bridges with 70V absolute maximum capability and a very low RDS(ON) of 400mΩ (high-side plus low-side) to enable high-power drive capability. Current is sensed using an integrated current sensing feature eliminating the need for external sense resistors. Power management features with integrated LDO generate the necessary voltage rails for the device and can be used to power external circuits.

DRV8376 implements a 6x or 3x PWM control scheme which can be used to implement sensored or sensorless field-oriented control (FOC), sinusoidal control, or trapezoid control using an external microcontroller. The DRV8376 is capable of driving a PWM frequency up to 100kHz. The control scheme is highly configurable through hardware pins or register settings ranging from motor current limiting behavior to fault response.

There are a large number of protection features integrated into DRV8376, intended to protect the device, motor, and system against fault events.

The DRV8376 provides a gate drive and power stage for driving a 4.5V to 65V brushless-DC motors. The DRV8376 integrates three 1/2-H bridges with 70V absolute maximum capability and a very low RDS(ON) of 400mΩ (high-side plus low-side) to enable high-power drive capability. Current is sensed using an integrated current sensing feature eliminating the need for external sense resistors. Power management features with integrated LDO generate the necessary voltage rails for the device and can be used to power external circuits.

DRV8376 implements a 6x or 3x PWM control scheme which can be used to implement sensored or sensorless field-oriented control (FOC), sinusoidal control, or trapezoid control using an external microcontroller. The DRV8376 is capable of driving a PWM frequency up to 100kHz. The control scheme is highly configurable through hardware pins or register settings ranging from motor current limiting behavior to fault response.

There are a large number of protection features integrated into DRV8376, intended to protect the device, motor, and system against fault events.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Data sheet DRV8376 Three-Phase Integrated FET Motor Driver datasheet (Rev. A) PDF | HTML Mar 13, 2025
Application note Optimizing Low-Side Current Sensing with DRV8376: Mitigating Gain Error and Temperature Drift PDF | HTML Jul 23, 2025
Application note 48V BLDC Drives for Industrial and Automotive Applications - Enabling Integrated Motor Designs PDF | HTML Jan 10, 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DRV8376EVM — DRV8376 evaluation module

The DRV8376EVM is an integrated driver IC evaluation module for three-phase motor driver applications and provides single-chip power stage design for customers driving 4.5V to 65V brushless DC motors. Along with the hardware of the DRV8376, the TMS320F280049C microcontroller-based board has (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Calculation tool

BLDC-MOSFET-THERMAL-CALC — BLDC integrated MOSFET driver thermal calculator tool

Calculates the thermals of a BLDC integrated MOSFET driver based on user input system parameters
Supported products & hardware
Reference design

TIDA-010992 — Centralized six-axis motor control using a single MCU for humanoid robot hand reference design

This reference design uses a single TI C2000™ F28P65 microcontroller for industrial Ethernet motor drives with six-axis control. The design uses a printed circuit board (PCB) with less than 42cm2 to drive a 6 degree of freedom (DoF) humanoid robot hand. The design demonstrates a small form factor (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VQFN (NLG) 28 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos