DRV8421ADFUR

ACTIVE

18V, 2A dual H-bridge motor driver | DFU | 10 | -40 to 125

ACTIVE Custom reel may be available
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SSOP (DFU) | 10
Operating temperature range (°C) -40 to 125
Package qty | Carrier 4,000 | LARGE T&R

Features for the DRV8421

  • Dual H-Bridge Motor Driver
    • Single/Dual Brushed DC
    • Stepper
    • Solenoids
  • 4 to 18V Operating Supply Voltage Range
  • Low ON-resistance: HS + LS = 900mΩ (Typical, 25°C)
  • High Output Current per H-Bridge
    • 2A Maximum Driver Current at 12V and TA = 25°C
    • Parallel Mode Available Capable of 4A Maximum Driver Current at 12V and TA = 25°C
  • Device versions:
    • DRV8421A (4-wire input): Independent Half Bridge Control
    • DRV8421B (2-wire input): Sleep Mode, Fault detect
  • Similar LV Stepper Drivers:
    • DRV8410: 1.65 to 11V (800mΩ RDS(ON))
    • DRV8411: 1.65 to 11V (400mΩ RDS(ON))
    • DRV8411A: 1.65 to 11V (400mΩ RDS(ON))
  • PWM Control Interface
  • Low-Current 3µA Sleep Mode (2-wire input version only)
  • Thermally-Enhanced Surface Mount Package
  • Protection Features
    • VM Undervoltage Lockout (UVLO)
    • Overcurrent Protection (OCP)
    • Thermal Shutdown (TSD)
    • Fault Condition Indication Pin (nFAULT) (2-wire input version only)

Description for the DRV8421

The DRV8421 provides a dual H-bridge motor driver for home appliances and other mechatronic applications. The device can be used to drive one or two DC motors, a bipolar stepper motor, or other loads. A simple PWM interface allows easy interfacing to controller circuits.

The output block of each H-bridge driver consists of N-channel power MOSFETs configured as full H-bridges to drive the motor windings. The DRV8421 is capable of driving a maximum current of 2A from each output or 4A in parallel mode (with proper heat sinking, at 12V and TA = 25°C).

The device contains two versions having a 4-wire input (DRV8421A) or a 2-wire input (DRV8421B). The 2-wire input version (DRV8421B) contains features like enable and fault detection, while the 4-wire input version (DRV8421A) can drive four half bridges based on signals to four input terminals. A low-power sleep mode is also provided for the 2-wire input version. It shuts down internal circuitry to achieve very-low quiescent current draw. This sleep mode can be set by pulling the enable pin low.

Internal protection functions are provided for UVLO, OCP, short-circuit protection, and overtemperature. Fault conditions are indicated by a nFAULT pin in the DRV8421B, the 2-wire input device.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more