Product details

Vs ABS (max) (V) 50 Vs (min) (V) 4.5 Peak output current (A) 4 Control mode STEP/DIR Control interface Hardware (GPIO) Number of full bridges 2 Full-scale current (A) 2.5 RDS(ON) (HS + LS) (mΩ) 330 Sleep current (µA) 2 Microstepping levels 256 Decay mode Smart Tune Features Current Regulation, Integrated Current Sensing, Smart Tune, Stall Detection Rating Automotive Operating temperature range (°C) -40 to 125
Vs ABS (max) (V) 50 Vs (min) (V) 4.5 Peak output current (A) 4 Control mode STEP/DIR Control interface Hardware (GPIO) Number of full bridges 2 Full-scale current (A) 2.5 RDS(ON) (HS + LS) (mΩ) 330 Sleep current (µA) 2 Microstepping levels 256 Decay mode Smart Tune Features Current Regulation, Integrated Current Sensing, Smart Tune, Stall Detection Rating Automotive Operating temperature range (°C) -40 to 125
VQFN (RGE) 24 16 mm² (4 mm × 4 mm)
  • AEC-Q100 Qualified for Automotive
  • Functional Safety-Capable
    • Documentation available to aid functional safety system design
  • PWM Microstepping Stepper Motor Driver
    • Simple STEP/DIR Interface
    • Up to 1/256 Microstepping Indexer
  • Integrated Current Sense Functionality
    • No Sense Resistors Required
    • ±4% Full-Scale Current Accuracy
  • Smart tune ripple control decay
  • Stall Detection using GPIO pins
  • 4.5 to 48V Operating Supply Voltage Range
  • Low RDS(ON): 330mΩ HS + LS at 24V, 25°C
  • High Current Capacity: 2.5A Full-Scale, 1.8A rms
  • Supports 1.8V, 3.3V, 5.0V Logic Inputs
  • Low-Current Sleep Mode (2 µA)
  • Spread spectrum clocking for low EMI
  • Small Package and Footprint
  • Protection Features
    • VM Undervoltage Lockout (UVLO)
    • Charge Pump Undervoltage (CPUV)
    • Overcurrent Protection (OCP)
    • Sensorless stall detection
    • Open Load Detection (OL)
    • Thermal Shutdown (OTSD)
    • Fault Condition Output (nFAULT)
  • AEC-Q100 Qualified for Automotive
  • Functional Safety-Capable
    • Documentation available to aid functional safety system design
  • PWM Microstepping Stepper Motor Driver
    • Simple STEP/DIR Interface
    • Up to 1/256 Microstepping Indexer
  • Integrated Current Sense Functionality
    • No Sense Resistors Required
    • ±4% Full-Scale Current Accuracy
  • Smart tune ripple control decay
  • Stall Detection using GPIO pins
  • 4.5 to 48V Operating Supply Voltage Range
  • Low RDS(ON): 330mΩ HS + LS at 24V, 25°C
  • High Current Capacity: 2.5A Full-Scale, 1.8A rms
  • Supports 1.8V, 3.3V, 5.0V Logic Inputs
  • Low-Current Sleep Mode (2 µA)
  • Spread spectrum clocking for low EMI
  • Small Package and Footprint
  • Protection Features
    • VM Undervoltage Lockout (UVLO)
    • Charge Pump Undervoltage (CPUV)
    • Overcurrent Protection (OCP)
    • Sensorless stall detection
    • Open Load Detection (OL)
    • Thermal Shutdown (OTSD)
    • Fault Condition Output (nFAULT)

The DRV8434-Q1 is a stepper motor driver for automotive applications. The device is fully integrated with two N-channel power MOSFET H-bridge drivers, a microstepping indexer, and integrated current sensing. The DRV8434-Q1 is capable of driving up to 2.5A full-scale output current (dependent on PCB thermal design).

The DRV8434-Q1 uses an internal current sense architecture to eliminate the need for two external power sense resistors, saving PCB area and system cost. The device uses an internal PWM current regulation scheme with smart tune ripple control decay. Smart tune automatically adjusts for optimal current regulation, compensates for motor variation and aging effects and reduces audible noise from the motor.

A simple STEP/DIR interface allows an external controller to manage the direction and step rate of the stepper motor. The device can be configured in full-step to 1/256 microstepping. A low-power sleep mode is provided using a dedicated nSLEEP pin.

The DRV8434-Q1 features advanced stall detection algorithm configurable by two digital IO and one analog IO pins, and does not require an SPI interface to detect stall. By detecting motor stall, system designers can identify if the motor was obstructed and take action as needed which can improve efficiency, prevent damage and reduce audible noise. Other protection features include supply undervoltage, charge pump faults, overcurrent, short circuits, open load, and overtemperature. Fault conditions are indicated by the nFAULT pin.

The DRV8434-Q1 is a stepper motor driver for automotive applications. The device is fully integrated with two N-channel power MOSFET H-bridge drivers, a microstepping indexer, and integrated current sensing. The DRV8434-Q1 is capable of driving up to 2.5A full-scale output current (dependent on PCB thermal design).

The DRV8434-Q1 uses an internal current sense architecture to eliminate the need for two external power sense resistors, saving PCB area and system cost. The device uses an internal PWM current regulation scheme with smart tune ripple control decay. Smart tune automatically adjusts for optimal current regulation, compensates for motor variation and aging effects and reduces audible noise from the motor.

A simple STEP/DIR interface allows an external controller to manage the direction and step rate of the stepper motor. The device can be configured in full-step to 1/256 microstepping. A low-power sleep mode is provided using a dedicated nSLEEP pin.

The DRV8434-Q1 features advanced stall detection algorithm configurable by two digital IO and one analog IO pins, and does not require an SPI interface to detect stall. By detecting motor stall, system designers can identify if the motor was obstructed and take action as needed which can improve efficiency, prevent damage and reduce audible noise. Other protection features include supply undervoltage, charge pump faults, overcurrent, short circuits, open load, and overtemperature. Fault conditions are indicated by the nFAULT pin.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet DRV8434A-Q1 Automotive Stepper Driver With Integrated Current Sense, 1/256 Microstepping, smart tune and Stall Detection using GPIO pins datasheet PDF | HTML Aug 30, 2024
White paper Inside Tomorrow’s SDVs: Integrating Remote-Controlled Edge Nodes PDF | HTML Sep 22, 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DRV8434AEVM — DRV8434A stepper drivers with analog stall detection evaluation module

The DRV8434A evaluation module (EVM) allows easy evaluation of the DRV8434A device.

DRV8434A devices are integrated motor-driver solutions for bipolar stepper motors. The device integrates two N-channel power MOSFET H-bridges, integrated current sense and regulation circuitry, analog stall (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Application software & framework

STK-3P-STK1000 — An application example using the MSPM0G35xx with the STK-3P-STK1000 kit

STK-3P-STK1000 Application Solution Based on TI MSPM0G3519 High-Performance MCU and DRV8316 Motor Driver Designed for automotive applications, this solution integrates a lightweight, reliable CAN/LIN protocol stack, achieving efficient in-vehicle network communication with minimal resource (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VQFN (RGE) 24 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos