DRV8842-EP
47-V, 5-A brushed DC or half-bipolar stepper motor driver with PWM control
DRV8842-EP
- Single H-Bridge Current-Control Motor Driver
- Drives One DC Motor, One Coil of a Stepper
Motor, or Other Actuators - Five-Bit Winding Current Control Allows Up to
32 Current Levels - Low MOSFET On-Resistance
- Drives One DC Motor, One Coil of a Stepper
- 5-A Maximum Drive Current at 24 V, 25°C
- Built-In 3.3-V Reference Output
- Industry-Standard PWM Control Interface
- 8.2-V to 45-V Operating Supply Voltage Range
- Thermally Enhanced Surface Mount Package
- Supports Defense, Aerospace, and Medical
Applications- Controlled Baseline
- One Assembly and Test Site
- One Fabrication Site
- Available in Military (–55°C to 125°C)
Temperature Range - Extended Product Life Cycle
- Extended Product-Change Notification
- Product Traceability
The DRV8842-EP provides an integrated motor driver solution for printers, scanners, and other automated equipment applications. The device has one H-bridge driver, and is intended to drive one DC motor, one coil of a stepper motor, or other loads. The output driver block consists of N-channel power MOSFETs configured as an H-bridge. The DRV8842-EP can supply up to 5-A peak or 3.5-A RMS output current (with proper heatsinking at 24 V and 25°C).
Separate inputs to independently control each half of the H-bridge are provided.
Internal shutdown functions are provided for overcurrent protection, short circuit protection, undervoltage lockout, and over-temperature.
The DRV8842-EP is available in a 28-pin HTSSOP package with PowerPAD (Eco-friendly: RoHS & no Sb/Br).
Technical documentation
| Top documentation | Type | Title | Format options | Date |
|---|---|---|---|---|
| * | Data sheet | DRV8842-EP DC Motor Driver IC datasheet | PDF | HTML | 08 Jul 2014 |
| * | VID | DRV8842-EP VID V6214615 | 21 Jun 2016 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
DRV8842EVM — Evaluation Module for DRV8842
The DRV8842 evaluation module consists of a 5.0A, single H-bridge motor driver and a small number of external components that can drive a single brushed DC motor or two solenoids. The on-board MSP430 MCU plus software & GUI provide the necessary signaling and control. With the DRV8842EVM, designers (...)
| Package | Pins | CAD symbols, footprints & 3D models |
|---|---|---|
| HTSSOP (PWP) | 28 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.