Product details

Control interface Hardware (GPIO) Control mode Independent 1/2-Bridge, PWM Sleep current (mA) 0.5 Vs (max) (V) 70 Vs (min) (V) 8 Vs ABS (max) (V) 70 Peak output current (A) 2.5 Operating temperature range (°C) -40 to 125 Rating Catalog Topology Push-Pull
Control interface Hardware (GPIO) Control mode Independent 1/2-Bridge, PWM Sleep current (mA) 0.5 Vs (max) (V) 70 Vs (min) (V) 8 Vs ABS (max) (V) 70 Peak output current (A) 2.5 Operating temperature range (°C) -40 to 125 Rating Catalog Topology Push-Pull
HVSSOP (DGQ) 28 34.79 mm² 7.1 x 4.9
  • Four-channel half-bridge driver
    • Independent control of each half-bridge
    • Can be used as low-side or high-side switch
    • Outputs can be connected in parallel
  • Low MOSFET RDS(ON): 210mΩ per FET
    • 2.5A Maximum Drive Current at 24V, 25°C
  • Bipolar power supply support up to ±32.5V
  • 8V to 65V operating supply voltage range
  • Separate power grounds for connection of optional sense resistors
  • Can drive various types of loads -
    • Four solenoids, valves, or relays
    • Two brushed-DC motors
    • One stepper motor
    • One or two Peltier thermoelectric coolers (TEC)
    • One 3-phase brushless-DC (BLDC) motor
  • Built-in 3.3V, 10mA LDO regulator
  • Industry standard IN/EN digital control interface
  • Protection features
    • VM undervoltage lockout (UVLO)
    • Overcurrent protection (OCP)
    • Thermal shutdown (TSD)
    • Fault condition output (nFAULT)
  • Four-channel half-bridge driver
    • Independent control of each half-bridge
    • Can be used as low-side or high-side switch
    • Outputs can be connected in parallel
  • Low MOSFET RDS(ON): 210mΩ per FET
    • 2.5A Maximum Drive Current at 24V, 25°C
  • Bipolar power supply support up to ±32.5V
  • 8V to 65V operating supply voltage range
  • Separate power grounds for connection of optional sense resistors
  • Can drive various types of loads -
    • Four solenoids, valves, or relays
    • Two brushed-DC motors
    • One stepper motor
    • One or two Peltier thermoelectric coolers (TEC)
    • One 3-phase brushless-DC (BLDC) motor
  • Built-in 3.3V, 10mA LDO regulator
  • Industry standard IN/EN digital control interface
  • Protection features
    • VM undervoltage lockout (UVLO)
    • Overcurrent protection (OCP)
    • Thermal shutdown (TSD)
    • Fault condition output (nFAULT)

The DRV8844A is a four-channel, individually controllable half-bridge driver for a wide range of applications. The device supports up to 2.5A peak or 1.75A RMS output current at 24V and 25°C with proper PCB heatsinking. The output stage of the device consists of N-channel power MOSFETs configured as four independent half-bridges, allowing the device to be used for driving two DC motors, one stepper motor, four solenoids, or other loads. Each output can be a LS switch (low-side switch), HS switch (high-side switch), or a push-pull output driver.

Separate inputs to independently control each 1/2-H-bridge are provided. To allow operation with split (positive and negative) power supplies, the logic inputs and nFAULT output are referenced to a separate floating ground pin. Additionally, the DRV8844A supports the connection of sense resistors on each individual half-bridge, allowing for current sensing at the system level for applications such as motor control.

Internal shutdown functions are provided for over current protection, short circuit protection, undervoltage lockout, and overtemperature.

The DRV8844A is a four-channel, individually controllable half-bridge driver for a wide range of applications. The device supports up to 2.5A peak or 1.75A RMS output current at 24V and 25°C with proper PCB heatsinking. The output stage of the device consists of N-channel power MOSFETs configured as four independent half-bridges, allowing the device to be used for driving two DC motors, one stepper motor, four solenoids, or other loads. Each output can be a LS switch (low-side switch), HS switch (high-side switch), or a push-pull output driver.

Separate inputs to independently control each 1/2-H-bridge are provided. To allow operation with split (positive and negative) power supplies, the logic inputs and nFAULT output are referenced to a separate floating ground pin. Additionally, the DRV8844A supports the connection of sense resistors on each individual half-bridge, allowing for current sensing at the system level for applications such as motor control.

Internal shutdown functions are provided for over current protection, short circuit protection, undervoltage lockout, and overtemperature.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet DRV8844A Quad Half-Bridge Driver with Independent Grounds datasheet PDF | HTML 07 Aug 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DRV8844AEVM — DRV8844A evaluation module

The DRV8844A evaluation module (EVM) allows for easy evaluation of the DRV8844A motor driver. The EVM has been programmed and configured to work out of the box and begin spinning motors right away. The EVM showcases a quad 1/2 H-Bridge DC motor driver that can drive up to four solenoids, two (...)
User guide: PDF | HTML
Not available on TI.com
Package Pins CAD symbols, footprints & 3D models
HVSSOP (DGQ) 28 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos