Product details

Number of DAC channels 2 Sampling rate (min) (kHz) 10 Sampling rate (max) (kHz) 192 THD+N (dB) -106 Control interface SPI Resolution (Bits) 24 DAC SNR (typ) (dB) 123 Analog outputs 2 Architecture Advanced Segment Operating temperature range (°C) -25 to -40 Rating Catalog
Number of DAC channels 2 Sampling rate (min) (kHz) 10 Sampling rate (max) (kHz) 192 THD+N (dB) -106 Control interface SPI Resolution (Bits) 24 DAC SNR (typ) (dB) 123 Analog outputs 2 Architecture Advanced Segment Operating temperature range (°C) -25 to -40 Rating Catalog
SSOP (DB) 28 79.56 mm² (10.2 mm × 7.8 mm)
  • Supports Both DSD and PCM Formats
  • 24-Bit Resolution
  • Analog Performance:
    • Dynamic Range: 123 dB
    • THD+N: 0.0005%
  • Differential Current Output: 4 mA p-p
  • 8× Oversampling Digital Filter:
    • Stop-Band Attenuation: –98 dB
    • Pass-Band Ripple: ±0.0002 dB
  • Sampling Frequency: 10 kHz to 200 kHz
  • System Clock: 128, 192, 256, 384, 512, or 768 fS With Autodetect
  • Accepts 16-, 20-, and 24-Bit Audio Data
  • PCM Data Formats: Standard, I²S, and Left-Justified
  • DSD Format Interface Available
  • Interface Available for Optional External Digital Filter or DSP
  • TDMCA Interface Available
  • User-Programmable Mode Controls:
    • Digital Attenuation: 0 dB to –120 dB, 0.5 dB/Step
    • Digital De-Emphasis
    • Digital Filter Rolloff: Sharp or Slow
    • Soft Mute
  • Compatible With DSD1792 (Pins and Mode Controls)
  • Dual Supply Operation:
    • 5 V Analog, 3.3 V Digital
  • 5-V Tolerant Digital Inputs
  • Small 28-Lead SSOP Package
  • APPLICATIONS
    • A/V Receivers
    • SACD Players
    • DVD Players
    • HDTV Receivers
    • Car Audio Systems
    • Digital Multi-Track Recorders
    • Other Applications Requiring 24-Bit Audio

  • Supports Both DSD and PCM Formats
  • 24-Bit Resolution
  • Analog Performance:
    • Dynamic Range: 123 dB
    • THD+N: 0.0005%
  • Differential Current Output: 4 mA p-p
  • 8× Oversampling Digital Filter:
    • Stop-Band Attenuation: –98 dB
    • Pass-Band Ripple: ±0.0002 dB
  • Sampling Frequency: 10 kHz to 200 kHz
  • System Clock: 128, 192, 256, 384, 512, or 768 fS With Autodetect
  • Accepts 16-, 20-, and 24-Bit Audio Data
  • PCM Data Formats: Standard, I²S, and Left-Justified
  • DSD Format Interface Available
  • Interface Available for Optional External Digital Filter or DSP
  • TDMCA Interface Available
  • User-Programmable Mode Controls:
    • Digital Attenuation: 0 dB to –120 dB, 0.5 dB/Step
    • Digital De-Emphasis
    • Digital Filter Rolloff: Sharp or Slow
    • Soft Mute
  • Compatible With DSD1792 (Pins and Mode Controls)
  • Dual Supply Operation:
    • 5 V Analog, 3.3 V Digital
  • 5-V Tolerant Digital Inputs
  • Small 28-Lead SSOP Package
  • APPLICATIONS
    • A/V Receivers
    • SACD Players
    • DVD Players
    • HDTV Receivers
    • Car Audio Systems
    • Digital Multi-Track Recorders
    • Other Applications Requiring 24-Bit Audio

The DSD1796 is a monolithic CMOS integrated circuit that includes stereo digital-to-analog converters and support circuitry in a small 28-lead SSOP package. The data converters use TI’s advanced-segment DAC architecture to achieve excellent dynamic performance and improved tolerance to clock jitter. The DSD1796 provides balanced current outputs, allowing the user to optimize analog performance externally. The DSD1796 accepts the PCM and DSD audio data formats, providing easy interfacing to audio DSP and decoder chips. The DSD1796 also interfaces with external digital filter devices (DF1704, DF1706, PMD200). Sampling rates up to 200 kHz are supported. A full set of user-programmable functions is accessible through an SPI serial control port, which supports register write and readback functions. The DSD1796 also supports the time-division-multiplexed command and audio (TDMCA) data format.

The DSD1796 is a monolithic CMOS integrated circuit that includes stereo digital-to-analog converters and support circuitry in a small 28-lead SSOP package. The data converters use TI’s advanced-segment DAC architecture to achieve excellent dynamic performance and improved tolerance to clock jitter. The DSD1796 provides balanced current outputs, allowing the user to optimize analog performance externally. The DSD1796 accepts the PCM and DSD audio data formats, providing easy interfacing to audio DSP and decoder chips. The DSD1796 also interfaces with external digital filter devices (DF1704, DF1706, PMD200). Sampling rates up to 200 kHz are supported. A full set of user-programmable functions is accessible through an SPI serial control port, which supports register write and readback functions. The DSD1796 also supports the time-division-multiplexed command and audio (TDMCA) data format.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
DSD1792A ACTIVE 132dB SNR Highest Performance Stereo Audio DAC (S/W Control) Software-controlled version

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet 24-Bit 192-kHz Sampling Advanced-Segment Audio Stereo DAC datasheet (Rev. A) Nov 30, 2006

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
SSOP (DB) 28 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos