ESD2CANXL24W-Q1

ACTIVE

Product details

Rating Automotive Operating temperature range (°C) to
Rating Automotive Operating temperature range (°C) to
USON (DXA) 3 1.1 mm² 1 x 1.1
  • IEC 61000-4-2 level 4 ESD protection:
    • ±20kV contact discharge
    • ±20kV air-gap discharge
  • ISO 10605 (330pF, 330Ω) ESD protection:
    • ±16kV contact discharge
    • ±16kV air-gap discharge
  • Tested in compliance to IEC 61000-4-5
  • 24V working voltage
  • Bidirectional ESD protection
  • 2-channel device provides complete ESD protection with single component
  • Low clamping voltage protects downstream components
  • AEC-Q101 qualified
  • I/O capacitance = 1.7pF (typical)
  • DFN1110 (DXA) small, standard, common footprint

  • Leadless package with side-wettable flanks for automatic optical inspection (AOI)

  • IEC 61000-4-2 level 4 ESD protection:
    • ±20kV contact discharge
    • ±20kV air-gap discharge
  • ISO 10605 (330pF, 330Ω) ESD protection:
    • ±16kV contact discharge
    • ±16kV air-gap discharge
  • Tested in compliance to IEC 61000-4-5
  • 24V working voltage
  • Bidirectional ESD protection
  • 2-channel device provides complete ESD protection with single component
  • Low clamping voltage protects downstream components
  • AEC-Q101 qualified
  • I/O capacitance = 1.7pF (typical)
  • DFN1110 (DXA) small, standard, common footprint

  • Leadless package with side-wettable flanks for automatic optical inspection (AOI)

ESD2CANXL24W-Q1 is a bidirectional ESD protection diode for Controller Area Network (CAN) interface protection. ESD2CANXL24W-Q1 is rated to dissipate contact ESD strikes specified in the IEC 61000-4-2 standard. The low dynamic resistance and low clamping voltage enables system level protection against transient events. This protection is key as industrial systems require a high level of robustness and reliability for safety applications.

This device features a low IO capacitance per channel and a pin-out to suit two CAN bus lines (CANH and CANL) from the damage caused by ElectroStatic Discharge (ESD) and other transients. Additionally, the 1.7pF (typical) line capacitance of ESD2CANXL24W-Q1 is designed for CAN, CANFD, CAN SiC, and CAN-XL applications that can support data rates up to 20Mbps.

ESD2CANXL24W-Q1 is a bidirectional ESD protection diode for Controller Area Network (CAN) interface protection. ESD2CANXL24W-Q1 is rated to dissipate contact ESD strikes specified in the IEC 61000-4-2 standard. The low dynamic resistance and low clamping voltage enables system level protection against transient events. This protection is key as industrial systems require a high level of robustness and reliability for safety applications.

This device features a low IO capacitance per channel and a pin-out to suit two CAN bus lines (CANH and CANL) from the damage caused by ElectroStatic Discharge (ESD) and other transients. Additionally, the 1.7pF (typical) line capacitance of ESD2CANXL24W-Q1 is designed for CAN, CANFD, CAN SiC, and CAN-XL applications that can support data rates up to 20Mbps.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet ESD2CANXL24W-Q1 24V, 2-Channel ESD Protection Diode in DFN1110 Industry Standard Package for In-Vehicle Networks datasheet PDF | HTML 15 Jan 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
USON (DXA) 3 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos