Packaging information
| Package | Pins SOT-23 (DBZ) | 3 |
| Operating temperature range (°C) -55 to 150 |
| Package qty | Carrier 3,000 | JUMBO T&R |
Features for the ESD752
- IEC 61000-4-2 level 4 ESD protection:
- ±30kV contact discharge
- ±30kV air-gap discharge
- Tested in compliance to IEC 61000-4-5
- 24V working voltage
- Bidirectional ESD protection
- 2-channel device provides complete ESD protection with single component
- Low clamping voltage protects downstream components
- I/O capacitance = 3pF (typical)
- SOT-23 (DBZ), SOT-SC70 (DCK), and DFN1110 (DXA) common packages available
Description for the ESD752
ESD752 is a bidirectional ESD protection diode for Controller Area Network (CAN) interface protection. ESD752 is rated to dissipate contact ESD strikes specified in the IEC 61000-4-2 standard. The low dynamic resistance and low clamping voltage enables system level protection against transient events. This protection is key as industrial systems require a high level of robustness and reliability for safety applications.
This device features a low IO capacitance per channel and a pin-out to suit two CAN bus lines (CANH and CANL) from the damage caused by ElectroStatic Discharge (ESD) and other transients. Additionally, the 3pF (typical) line capacitance of ESD752 is suitable for CAN, CANFD, CAN SiC, and CAN-XL applications that can support data rates up to 20Mbps.