ESDS304DBVR

ACTIVE

Quad 2.3-pF, 3.6-V, ±30-kV ESD protection diode with 12-A 8/20-uS surge rating for USB and Ethernet | DBV | 5 | -40 to 125

ACTIVE Custom reel may be available
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material Sn
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SOT-23 (DBV) | 5
Operating temperature range (°C) -40 to 125
Package qty | Carrier 3,000 | LARGE T&R

Features for the ESDS304

  • IEC 61000-4-2 level 4 ESD protection:
    • ±30kV contact discharge
    • ±30kV air gap discharge
  • IEC 61000-4-4 EFT protection:
    • 80 A (5/50ns)
  • IEC 61000-4-5 surge protection:
    • 12A (8/20µs)
    • Low surge clamping voltage 6V at 12A Ipp
  • IO capacitance:
    • 2.3pF (typical)
  • DC breakdown voltage: 4.5V (minimum)
  • Ultra low leakage current: 3nA (typical)
  • Supports high speed interfaces up to 1 Gbps
  • Industrial temperature range: –40°C to +125°C
  • Easy flow-through routing package (ESDS302)

Description for the ESDS304

The ESDS302, ESDS304 devices are uni-directional TVS ESD protection diode array in two and four channel configurations respectively, for Ethernet and USB surge protection up to 12A (8/20µs). The ESDS302, ESDS304 devices are rated to dissipate ESD strikes up to 30kV per the IEC 61000-4-2 international standard (> Level 4).

The devices features a 2.3pF IO capacitance per channel making it an excellent choice for protecting high-speed interfaces such as Ethernet™ 1G and USB 2.0. The low dynamic resistance and low clamping voltage provides system level protection against transient events.

The ESDS302, ESDS304 devices are offered in the industry standard 5-pin SOT23 packages.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more