INA105KP

ACTIVE

Precision Unity Gain Differential Amplifier | P | 8 | -40 to 85

Same as: INA105KP.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow N/A for Pkg Type
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins PDIP (P) | 8
Operating temperature range (°C) -40 to 85
Package qty | Carrier 50 | TUBE

Features for the INA105

  • Unity-gain difference amplifier configuration
  • High common-mode rejection (CMRR): 72dB (minimum)
  • Low gain error: 0.025% (maximum)
  • Low gain drift: 5ppm/°C (maximum)
  • Low nonlinearity: 0.001% (maximum)
  • Bandwidth: 1MHz (typical)
  • Low offset voltage: 500µV (maximum)
  • Low offset voltage drift: 20µV/°C (maximum)

Description for the INA105

The INA105 is a monolithic Gain = 1 differential amplifier consisting of a precision operational amplifier (op amp) and on-chip metal film resistor network. The resistors are laser trimmed for accurate gain and high common-mode rejection. Excellent tracking of resistors (TCR) maintains gain accuracy and common-mode rejection over temperature. The input common-mode range extends beyond the positive and negative supply rails.

The differential amplifier is the foundation of many commonly used circuits. The INA105 provides precision circuit function without using an expensive precision resistor network. The INA105 is available in 8-pin plastic DIP, SOIC surface-mount and TO-99 metal packages.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more