Current-sense amplifiers
Browse by category
Whether you need to detect an overcurrent fault for system diagnostics, improve system power efficiency, or provide closed-loop feedback, our portfolio of current sense amplifiers delivers industry-leading current sensing accuracy across a broad range of common mode voltages and temperatures for any current sensing application without sacrificing cost and size.
Featured current sensing amplifiers
Benefits of our current sensing amplifiers
Flexible current-sensing solutions for your design
Achieve accurate and fast current sensing in every system
Whether you need to detect an overcurrent fault, improve system efficiency, or provide closed-loop feedback, TI's large portfolio of current-sensing solutions enables industry-leading accuracy for a range of common-mode voltages and temperatures – without sacrificing system size, complexity or cost. Through decades of experience, we have developed leading-edge current-sensing technology that empowers engineers to achieve maximum system performance, power efficiency and reliability.
Learn more about our key product categories for current sensing:
Learn more about many common and challenging functional circuits
Designers have various choices when creating precise current-measurement circuits for cost-effective applications. Read our e-book An Engineer’s Guide to Current Sensing to learn how to streamline the design process. The e-book discusses popular functional circuits and highlights our best devices for specific challenges. Additionally, it suggests alternative solutions for further circuit enhancements.
Download the e-book:
Design & development resources
TI Precision Labs - Current sense amplifiers
Introduction to Current Sense Amplifiers
An Engineer's Guide to Current Sensing (Rev. B)
Optimize the performance and power efficiency of DC motor drives by using current-sense amplifiers
Precision current sensing enables real-time control with in-line phase monitoring in DC motor drives, servo motors and drone accessories to increase the level of control, safety and performance in motor drive systems.
Benefits:
- Less than 0.5% full-scale error over –40°C to +125°C temperature range.
- Support for up to 110-V common-mode voltage operation.
- In-line phase motor control with enhanced pulse-width-modulation rejection.
- High bandwidth and high slew rate enable fast out-of-range detection.
Featured resources
- TIDA-00909 – 48V/10A High Frequency PWM 3-Phase GaN Inverter Reference Design for High-Speed Drives
- TIDA-00913 – 48V 3-Phase Inverter with Shunt-based In-line Motor Phase Current Sensing Reference Design
- TIDA-00302 – Current Shunt Monitor with Transient Robustness Reference Design
- BOOSTXL-3PHGANINV – 48-V Three-Phase Inverter With Shunt-Based In-Line Motor Phase Current Sensing Evaluation Module
- CS-AMPLIFIER-ERROR-TOOL – Current sense amplifier comparison and error tool
Precision current sensing enables increased power efficiency and real-time control in robotics systems
Design with precision current-sense amplifiers for real-time control in robotic systems with in-line phase monitoring in collaborative, industrial robots and mobile robots, increasing the level of control, safety and performance in robotics systems.
Benefits:
- Less than 0.5% full-scale error over –40°C to +125°C temperature range.
- Support for up to 110-V common-mode voltage operation.
- In-line phase motor control with enhanced pulse-width-modulation rejection.
- High bandwidth and high slew rate enable fast out-of-range detection.
Featured resources
- TIDA-00909 – 48V/10A High Frequency PWM 3-Phase GaN Inverter Reference Design for High-Speed Drives
- TIDA-00913 – 48V 3-Phase Inverter with Shunt-based In-line Motor Phase Current Sensing Reference Design
- TIDA-00302 – Current Shunt Monitor with Transient Robustness Reference Design
- BOOSTXL-3PHGANINV – 48-V Three-Phase Inverter With Shunt-Based In-Line Motor Phase Current Sensing Evaluation Module
- CS-AMPLIFIER-ERROR-TOOL – Current sense amplifier comparison and error tool
- ASC-STUDIO – Analog signal chain (ASC) studio
Precisely monitor current in solar-powered systems to ensure proper operation and maximum conversion efficiency
In solar-powered systems, precise monitoring of current and the use of maximum power-point tracking in DC/DC converters and other subsystems enables system optimization to ensure maximum efficiency and performance.
Benefits:
- Less than 0.5% full-scale error over –40°C to +125°C temperature range.
- Support for up to 110-V common-mode voltage operation.
- High bandwidth and high slew rate enable fast out-of-range detection.
Featured resources
- TIDA-01598 – Low Side, High Bandwidth Current Amp and Fault Detection for Solar Inverters Reference Design
- TIDA-010042 – 400-W GaN-based MPPT charge controller and power optimizer reference design
- TIDA-00332 – High Voltage 12 V – 400 V DC Current Sense Reference Design
- CS-AMPLIFIER-ERROR-TOOL – Current sense amplifier comparison and error tool
Design & development resources
Current sense amplifier comparison and error tool
System configuration tool
CCStudio™ SysConfig is part of TI's extensive CCStudio™ development ecosystem and is a configuration tool that simplifies hardware and software configuration challenges to accelerate software development.
SysConfig provides an intuitive graphical user interface for configuring pins, peripherals, (...)
PSpice® for TI design and simulation tool
New products
AEC-Q100 qualified, 110V 75ARMS high-precision current-sense amplifier with fast transient response
Approx. price (USD)1ku |1.453
AEC-Q100 qualified, 110V 75ARMS ultraprecise current-sense amplifier with enhanced PWM rejection
Approx. price (USD)1ku |1.588
AEC-Q100 qualified, 110V 75ARMS ultraprecise current-sense amplifier with fast transient response
Approx. price (USD)1ku |1.588
AEC-Q100 qualified, 110V 75ARMS high-precision current-sense amplifier with enhanced PWM rejection
Approx. price (USD)1ku |1.453