INA110KU

ACTIVE

Fast-Settling FET-Input Very High Accuracy Instrumentation Amplifier | DW | 16

Same as: INA110KU.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Similar products you might be interested in

open-in-new Compare alternates

Similar functionality to the compared device.

INA121U ACTIVE FET-Input, Low Power Instrumentation Amplifier | D | 8
INA818IDR ACTIVE Low power (350-µA), precision instrumentation amp with ±60-V overvoltage protection (gain pins 1, 8) | D | 8 | -40 to 125
INA121U/2K5 ACTIVE FET-Input, Low Power Instrumentation Amplifier | D | 8

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More INA110 information

Packaging information

Package | Pins SOIC (DW) | 16
Package qty | Carrier 40 | TUBE

Features for the INA110

  • LOW BIAS CURRENT: 50pA max
  • FAST SETTLING: 4µs to 0.01%
  • HIGH CMR: 106dB min; 90dB at 10kHz
  • INTERNAL GAINS: 1, 10, 100, 200, 500
  • VERY LOW GAIN DRIFT: 10 to 50ppm/°C
  • LOW OFFSET DRIFT: 2µV/°C
  • LOW COST
  • PINOUT SIMILAR TO AD524 AND AD624
  • APPLICATIONS
    • MULTIPLEXED INPUT DATA ACQUISITION SYSTEM
    • FAST DIFFERENTIAL PULSE AMPLIFIER
    • HIGH SPEED GAIN BLOCK
    • AMPLIFICATION OF HIGH IMPEDANCE SOURCES

All trademarks are the property of their respective owners.

Description for the INA110

The INA110 is a versatile monolithic FET-input instrumentation amplifier. Its current-feedback circuit topology and laser trimmed input stage provide excellent dynamic performance and accuracy. The INA110 settles in 4µs to 0.01%, making it ideal for high speed or multiplexed-input data acquisition systems.

Internal gain-set resistors are provided for gains of 1, 10, 100, 200, and 500V/V. Inputs are protected for differential and common-mode voltages up to ±VCC. Its very high input impedance and low input bias current make the INA110 ideal for applications requiring input filters or input protection circuitry.

The INA110 is available in 16-pin plastic and ceramic DIPs, and in the SOL-16 surface-mount package. Military, industrial and commercial temperature range grades are available.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more