INA118P

LAST TIME BUY

Precision, Low Power Instrumentation Amplifier | P | 8 | -40 to 85

Same as: INA118P.A, INA118P.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available
INA118P is in the process of being discontinued
open-in-new Compare alternates

Same functionality with different pin-out to the compared device.

INA818ID ACTIVE Low power (350-µA), precision instrumentation amp with ±60-V overvoltage protection (gain pins 1, 8) | D | 8 | -40 to 125
INA818IDR ACTIVE Low power (350-µA), precision instrumentation amp with ±60-V overvoltage protection (gain pins 1, 8) | D | 8 | -40 to 125

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
MSL rating / Peak reflow N/A for Pkg Type
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More INA118 information

Packaging information

Package | Pins PDIP (P) | 8
Operating temperature range (°C) -40 to 85
Package qty | Carrier 50 | TUBE

Features for the INA118

  • A newer version of this device is now available: INA818
  • Low offset voltage: 50 µV, maximum
  • Low drift: 0.5 µV/°C, maximum
  • Low input bias current: 5 nA, maximum
  • High CMR: 110 dB, minimum
  • Inputs protected to ±40 V
  • Wide supply range: ±2.25 to ±18 V
  • Low quiescent current: 350 µA
  • Packages: 8-Pin plastic DIP, SO-8

Description for the INA118

The INA118 is a low-power, general-purpose instrumentation amplifier offering excellent accuracy. The versatile, three op amp design and small size make this device an excellent choice for a wide range of applications. Current-feedback input circuitry provides wide bandwidth, even at high gain (70 kHz at G = 100).

A single external resistor sets any gain from 1 to 10000. Internal input protection can withstand up to ±40 V without damage.

The INA118 is laser-trimmed for low offset voltage (50 µV), drift (0.5 µV/°C), and high common-mode rejection (110 dB at G = 1000). The INA118 operates with power supplies as low as ±2.25 V, and quiescent current is only 350 µA, making this device an excellent choice for battery-operated systems.

The INA118 is available in 8-pin plastic DIP and SO-8 surface-mount packages, and specified for the –40°C to +85°C temperature range.

The upgraded INA818 offers a lower input stage offset voltage (35 µV, maximum), lower input bias current (0.5 nA maximum) and lower noise (8 nV/√Hz) at the same quiescent current. See the Device Comparison Table for a selection of precision instrumentation amplifiers from Texas Instruments.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more