INA121PA

ACTIVE

FET-Input, Low Power Instrumentation Amplifier | P | 8

Same as: INA121PA.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
MSL rating / Peak reflow N/A for Pkg Type
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins PDIP (P) | 8
Package qty | Carrier 50 | TUBE

Features for the INA121

  • LOW BIAS CURRENT: ±4pA
  • LOW QUIESCENT CURRENT: ±450µA
  • LOW INPUT OFFSET VOLTAGE: ±200µV
  • LOW INPUT OFFSET DRIFT: ±2µV/°C
  • LOW INPUT NOISE: 20nV/sqrt(Hz) at f = 1kHz (G =100)
  • HIGH CMR: 106dB
  • WIDE SUPPLY RANGE: ±2.25V to ±18V
  • LOW NONLINEARITY ERROR: 0.001% max
  • INPUT PROTECTION TO ±40V
  • 8-PIN DIP AND SO-8 SURFACE MOUNT

Description for the INA121

The INA121 is a FET-input, low power instrumentation amplifier offering excellent accuracy. Its versatile three-op amp design and very small size make it ideal for a variety of general purpose applications. Low bias current (±4pA) allows use with high impedance sources.

Gain can be set from 1V to 10,000V/V with a single external resistor. Internal input protection can withstand up to ±40V without damage.

The INA121 is laser-trimmed for very low offset voltage (±200µV), low offset drift (±2µV/°C), and high common-mode rejection (106dB at G = 100). It operates on power supplies as low as ±2.25V (+4.5V), allowing use in battery operated and single 5V systems. Quiescent current is only 450µA.

Package options include 8-pin plastic DIP and SO-8 surface mount. All are specified for the -40°C to +85°C industrial temperature range.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more