INA129MDREP

ACTIVE

Enhanced Product Precision, Low Power Instrumentation Amplifiers | D | 8 | -55 to 125

ACTIVE Custom reel may be available
Same as: INA129MDREP.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating HiRel Enhanced Product
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More INA129-EP information

Packaging information

Package | Pins SOIC (D) | 8
Operating temperature range (°C) -55 to 125
Package qty | Carrier 2,500 | LARGE T&R

Features for the INA129-EP

  • Low Offset Voltage
  • Low Input Bias Current
  • High CMR: 95 dB (Typical)
  • Inputs Protected to ±40 V
  • Wide Supply Range: ±2.25 V to ±18 V
  • Low Quiescent Current: 2 mA (Typical)
  • APPLICATIONS
    • Bridge Amplifier
    • Thermocouple Amplifier
    • RTD Sensor Amplifier
    • Medical Instrumentation
    • Data Acquisition
    • Supports Extreme Temperature Applications:
      • Controlled Baseline
      • One Assembly and Test Site
      • One Fabrication Site
      • Available in Military (–55°C to +125°C)
        Temperature Range(1)
      • Extended Product Life Cycle
      • Extended Product-Change Notification
      • Product Traceability

(1) Custom temperature ranges available
All other trademarks are the property of their respective owners

Description for the INA129-EP

The INA129-EP device is a low power, general-purpose instrumentation amplifier offering excellent accuracy. The versatile 3-op amp design and small size make the device ideal for a wide range of applications. Current-feedback input circuitry provides wide bandwidth even at high gain (200 kHz at G = 100).

A single external resistor sets any gain from 1 to 10,000. The INA129-EP provides an industry-standard gain equation; the INA129-EP gain equation is compatible with the AD620.

The INA129-EP device is laser trimmed for very low offset voltage, drift, and high common-mode rejection (113 dB at G ≥ 100). It operates with power supplies as low as ±2.25 V, and quiescent current is only 750 µA–ideal for battery operated systems. Internal input protection can withstand up to ±40 V without damage.

The INA129-EP is available in a 8-Pin SOIC surface-mount package specified for the –55°C to 125°C temperature range.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more