INA1620RTWR

ACTIVE

High-fidelity audio operational amplifier with integrated thin-film resistors and EMI filtering | RTW | 24 | -40 to 125

ACTIVE Custom reel may be available
Same as: INA1620RTWR.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

INA1620RTWT ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material Sn
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins WQFN (RTW) | 24
Operating temperature range (°C) -40 to 125
Package qty | Carrier 3,000 | LARGE T&R

Features for the INA1620

  • High-Quality Thin-Film Resistors
    Matched to 0.004% (Typical)
  • Integrated EMI Filters
  • Ultra-low Noise: 2.8 nV/√Hz at 1 kHz
  • Ultra-low Total Harmonic Distortion + Noise:
    –119 dB THD+N (142 mW/Ch Into 32 Ω/Ch)
  • Wide Gain Bandwidth Product:
    32 MHz (G = +1000)
  • High Slew Rate: 10 V/µs
  • High Capacitive-Load Drive Capability: > 600 pF
  • High Open-Loop Gain: 136 dB (600-Ω Load)
  • Low Quiescent Current: 2.6 mA per Channel
  • Low-Power Shutdown Mode With Reduced Pop-and-Click Noise: 5 µA per Channel
  • Short-Circuit Protection
  • Wide Supply Range: ±2 V to ±18 V
  • Available in Small 24-pin WQFN Package

Description for the INA1620

The INA1620 integrates 4 precision-matched thin-film resistor pairs and EMI filtering on-chip with a low-distortion, high output current, dual audio operational amplifier. The amplifier achieves a very low,
2.8-nV/√Hz noise density with an ultra-low THD+N of –119.2 dB at 1 kHz and drives a 32-Ω load at 150-mW output power. The integrated thin-film resistors are matched to within 0.004% and can be used to create a large number of very high-performance audio circuits.

The INA1620 operates over a very wide supply range of ±2 V to ±18 V on only 2.6 mA of supply current per channel. The INA1620 also has a shutdown mode, allowing the amplifiers to be switched from normal operation to a standby current that is typically less than 5 µA. Shutdown mode is specifically designed to eliminate click-and-pop noise when transitioning into or out of shutdown mode.

The INA1620 has a unique internal layout for lowest crosstalk, and freedom from interactions between channels, even when overdriven or overloaded. This device is specified from –40°C to +125°C.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

INA1620RTWT ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more