INA183A1IDBVR

ACTIVE

2.7-V to 26-V, high-precision current sense amplifier with input supply | DBV | 5 | -40 to 125

ACTIVE Custom reel may be available
Same as: INA183A1IDBVR.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
open-in-new View alternates
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material Sn
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SOT-23 (DBV) | 5
Operating temperature range (°C) -40 to 125
Package qty | Carrier 3,000 | LARGE T&R

Features for the INA183

  • Wide Common-Mode Range: 2.7 V to 26 V
  • Offset Voltage: ±170 µV (Maximum) (Enables Shunt Drops of 10-mV Full-Scale)
  • Accuracy:
    • Gain Error ±0.4% (Maximum Over Temperature):
    • 0.5-µV/°C Offset Drift (Maximum)
    • 10-ppm/°C Gain Drift (Maximum)
  • Choice of Gains:
    • INA183A1: 50 V/V
    • INA183A2: 100 V/V
    • INA183A3: 200 V/V
  • Quiescent Current: 130 µA (Maximum)
  • Package: 5-Pin SOT-23

Description for the INA183

The INA183 is a high-precision voltage-output, current-shunt monitor (also called current-sense amplifier) commonly used for overcurrent protection, precision-current measurement for system optimization, or in closed-loop feedback circuits. This device can sense drops across shunt resistors at common-mode voltages from 2.7 V to 26 V. Three fixed gains are available: 50 V/V, 100 V/V, and 200 V/V. The low offset of the zero-drift architecture enables current sensing with maximum drops across the shunt as low as 10-mV full-scale.

This device operates by drawing power from the IN+ pin drawing a maximum of 130 µA of supply current. All versions are specified from –40 °C to 125 °C and are offered in the 5-pin SOT-23 package.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more