INA2191A2IYBJR

ACTIVE

40-V, dual-channel, bidirectional, ultraprecise current sense amp w/ picoamp IB & ENABLE in wcsp | YBJ | 12 | -40 to 125

ACTIVE Custom reel may be available
Same as: INA2191A2IYBJR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
open-in-new View alternates
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material SnAgCu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins DSBGA (YBJ) | 12
Operating temperature range (°C) -40 to 125
Package qty | Carrier 3,000 | LARGE T&R

Features for the INA2191

  • Low power:
    • Supply voltage, V S: 1.7 V to 5.5 V
    • Shutdown current: 100 nA (max INA191)
    • Quiescent current: 43 µA at 25 °C (INA191)
  • Low input bias currents: 100 pA (typical) (enables microamp current measurement)
  • Bidirectional current measurement (INA2191)
  • Accuracy:
    • ±0.25% max gain error (A2 to A5 devices)
    • 7-ppm/°C gain drift (maximum)
    • ±12 µV (maximum) offset voltage
    • 0.13-µV/°C offset drift (maximum)
  • Wide common-mode voltage: –0.2 V to +40 V
  • Gain options:
    • INAx191A1: 25 V/V
    • INAx191A2: 50 V/V
    • INAx191A3: 100 V/V
    • INAx191A4: 200 V/V
    • INAx191A5: 500 V/V
  • Packages:
    • INA191: 0.895-mm 2 DSBGA
    • INA2191: 1.79-mm 2 DSBGA

Description for the INA2191

The INAx191 is a low-power, voltage-output, current-shunt monitor (also called a current-sense amplifier) that is commonly used for overcurrent protection, precision-current measurement for system optimization, or in closed-loop feedback circuits. This device can sense drops across shunts at common-mode voltages from –0.2 V to +40 V, independent of the supply voltage. The low input bias current of the INAx191 permits the use of larger current-sense resistors, and thus provides accurate current measurements in the µA range. Five fixed gains are available: 25 V/V, 50 V/V, 100 V/V, 200 V/V, or 500 V/V. The low offset voltage of the zero-drift architecture extends the dynamic range of the current measurement, and allows for smaller sense resistors with lower power loss while still providing accurate current measurements.

The INA191 operates from a single 1.7-V to 5.5-V power supply, drawing a maximum of 65 µA of supply current when enabled and only 100 nA when disabled. The device is specified over the operating temperature range of –40 °C to +125 °C, and offered in a DSBGA-6 (INA191) and DSBGA-12 (INA2191) packages.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more