INA254A1IPWAR

ACTIVE

80-V, bidirectional ±75-A zero-drift current-sense amplifier with PWM rejection and shunt resistor | PWA | 24 | -40 to 125

ACTIVE Custom reel may be available
Same as: INA254A1IPWAR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins HTSSOP (PWA) | 24
Operating temperature range (°C) -40 to 125
Package qty | Carrier 2,500 | LARGE T&R

Features for the INA254

  • Precision integrated 400-µΩ shunt resistor
    • Continuous ±75 A at 25°C
    • Continuous ±50 A from –40°C to +85°C
    • Shunt resistor tolerance: 0.5% (maximum)
    • Low drift: 10 ppm/°C (0°C to 125°C)
    • Low inductance: 2 nH
  • High accuracy
    • System gain error: 0.5% (maximum)
    • System gain drift: 45 ppm/°C (maximum)
    • Input offset current: ±62.5 mA (maximum)
    • Input offset drift: 625 µA/°C (maximum)
    • DC CMRR > 120-dB
    • 90-dB AC CMRR at 50 kHz
  • Enhanced PWM rejection
  • Wide common-mode range: –4 V to +80 V
  • Available gains: 20 mV/A, 40 mV/A, and 75 mV/A

Description for the INA254

The INA254 is a voltage-output, current sense amplifier with a 400-µΩ integrated shunt resistor. The INA254 is designed to monitor bidirectional currents over a wide common-mode range from –4 V to +80 V, independent of the supply voltage. Three fixed gains are available: 20 mV/A, 40 mV/A, and 75 mV/A. The integration of the precision resistor with a zero-drift chopped amplifier provides calibration equivalent measurement accuracy, ultra-low temperature drift performance of ±45 ppm/°C (maximum), and an optimized Kelvin layout for the sensing resistor.

The INA254 is designed with enhanced PWM rejection circuitry to suppress large (dv/dt) signals that enable real-time continuous current measurements. The measurements are critical for in-line current measurements in a motor-drive application, and for solenoid valve control applications.

This device operates from a single 2.7-V to 5.5-V power supply, drawing a maximum of 2.4 mA of supply current. All gain versions are specified over the extended operating temperature range (–40°C to +125°C), and are available in a 24-pin HTSSOP package.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more