INA271SHKJ

ACTIVE

High temp, -16 to 80V, split-stage current sense amplifier w/ in-line filter capability | HKJ | 8 | -55 to 210

Same as: INA271SHKJ.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating High Temp
RoHS Yes
REACH Yes
MSL rating / Peak reflow N/A for Pkg Type
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins CFP (HKJ) | 8
Operating temperature range (°C) -55 to 210
Package qty | Carrier 25 | TUBE

Features for the INA271-HT

  • Wide Common-Mode Range: –16V to +80V
  • CMRR: 78dB
  • Accuracy:
    ±10mV Offset (max)
    ±7.5% Gain Error (max)
    100µV/°C Offset Drift (max)
  • Bandwidth: Up to 130kHz
  • Transfer Function: 20V/V
  • Quiescent Current: 1600µA (max)
  • Power Supply: +2.7V to +18V
  • Provision for Filtering
  • APPLICATIONS
    • Down-Hole Drilling
    • High Temperature Environments
  • Supports Extreme Temperature Applications
    • Controlled Baseline
    • One Assembly/Test Site
    • One Fabrication Site
    • Available in Extreme (–55°C/210°C)
      Temperature Range(1)
    • Extended Product Life Cycle
    • Extended Product-Change Notification
    • Product Traceability
    • Texas Instruments high temperature products utilize
      highly optimized silicon (die) solutions with design
      and process enhancements to maximize performance over
      extended temperatures.

(1) Custom temperature ranges

Description for the INA271-HT

The INA271 is a current-shunt monitor with voltage output and can sense drops across current shunts at common-mode voltages from –16V to +80V, independent of the supply voltage. The INA271 pinouts readily enable filtering.

The INA271 is available with a 20V/V output voltage scale. The 130kHz bandwidth simplifies use in current-control loops.

The INA271 operates from a single +2.7V to +18V supply, drawing a maximum of 1600µA of supply current. This device is specified over the extended operating temperature range of –55°C to +210°C.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more