INA290A1IDCKT

OBSOLETE

2.7 to 120V, 1.1MHz, ultra-precise current sense amplifier in small (SC-70) package | DCK | 5 | -40 to 125

OBSOLETE Custom reel may be available
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available
INA290A1IDCKT is no longer in production
open-in-new Compare alternates

Drop-in replacement with upgraded functionality to the compared device.

INA290A1IDCKR ACTIVE 2.7 to 120V, 1.1MHz, ultra-precise current sense amplifier in small (SC-70) package | DCK | 5 | -40 to 125 Replacement

Pin-for-pin with same functionality to the compared device.

INA280A1IDCKR ACTIVE 2.7-V to 120-V, 1.1-MHz, high-precision current sense amplifier in small (SC-70) package | DCK | 5 | -40 to 125

Same functionality with different pin-out to the compared device.

INA4290A1IRGVR ACTIVE Quad-channel, 120-V, high-voltage, high-bandwidth, unidirectional current sense amplifier | RGV | 16 | -40 to 125
INA293A1IDBVR ACTIVE -4-V to 110-V, 1.3-MHz, ultra-precise current sense amplifier | DBV | 5 | -40 to 125
INA2290A1IDGKR ACTIVE Dual-channel, 2.7-V to 120-V, 1.1-MHz, ultra-precise current sense amplifier | DGK | 8 | -40 to 125

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

INA290A1IDCKR ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Quality information

Rating Catalog
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More INA290 information

Packaging information

Package | Pins SOT-SC70 (DCK) | 5
Operating temperature range (°C) -40 to 125
Package qty | Carrier 250 | SMALL T&R

Features for the INA290

  • Wide common-mode voltage:
    • Operational voltage: 2.7 V to 120 V
    • Survival voltage: −20 V to +122 V
  • Excellent CMRR:
    • 160-dB DC
    • 85-dB AC at 50 kHz
  • Accuracy
    • Gain:
      • Gain error: ±0.1% (maximum)
      • Gain drift: ±5 ppm/°C (maximum)
    • Offset:
      • Offset voltage: ±12 µV (maximum)
      • Offset drift: ±0.2 µV/°C (maximum)
  • Available gains:
    • A1 devices: 20 V/V
    • A2 devices: 50 V/V
    • A3 devices: 100 V/V
    • A4 devices: 200 V/V
    • A5 devices: 500 V/V
  • High bandwidth: 1.1 MHz
  • Slew rate: 2 V/µs
  • Quiescent current: 370 µA (per channel)

Description for the INA290

The INAx290 is an ultra-precise, current-sense amplifier that can measure voltage drops across shunt resistors over a wide common-mode range from 2.7 V to 120 V. The ultra-precise current measurement accuracy is achieved thanks to the combination of an ultra-low offset voltage of ±12 µV (maximum), a small gain error of ±0.1% (maximum), and a high DC CMRR of 160 dB (typical). The INAx290 is not only designed for DC current measurement, but also for high-speed applications (such as fast overcurrent protection, for example) with a high bandwidth of 1.1 MHz (at gain of 20 V/V) and an 85-dB AC CMRR (at 50 kHz).

The INAx290 provides the capability to make ultra- precise current measurements by sensing the voltage drop across a shunt resistor over a wide common- mode range from 2.7 V to 120 V. The INAx290 devices come in highly space-efficient packages. The single-channel INA290 device is featured in the SC-70 package, the dual-channel INA2290 device is available in the MSOP-8 package, and the quad-channel INA4290 device is available in the 4 mm x 4 mm QFN package.

The INAx290 operates from a single 2.7-V to 20-V supply with the single channel device only drawing 370-µA supply current per channel (typical). The devices are available with five gain options: 20 V/V, 50 V/V, 100 V/V, 200 V/V, and 500 V/V. The low offset of the zero-drift architecture enables current sensing with low ohmic shunts as specified over the extended operating temperature range (−40°C to +125°C).

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

INA290A1IDCKR ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more