INA293A1IDBVRG4

ACTIVE

-4-V to 110-V, 1.3-MHz, ultra-precise current sense amplifier | DBV | 5 | -40 to 125

ACTIVE Custom reel may be available
Same as: INA293A1IDBVRG4.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SOT-23 (DBV) | 5
Operating temperature range (°C) -40 to 125
Package qty | Carrier 3,000 | LARGE T&R

Features for the INA293

  • Wide common-mode voltage:
    • Operational voltage: −4 V to +110 V
    • Survival voltage: −20 V to +120 V
  • Excellent CMRR:
    • 160-dB DC-CMRR
    • 85-dB AC-CMRR at 50 kHz
  • Accuracy:
    • Gain:
      • Gain error: ±0.15% (maximum)
      • Gain drift: ±10 ppm/ °C (maximum)
    • Offset:
      • Offset voltage: ±15 µV (typical)
      • Offset drift: ±0.05 µV/ °C (typical)
  • Available gains:
    • INA293A1, INA293B1 : 20 V/V
    • INA293A2, INA293B2 : 50 V/V
    • INA293A3, INA293B3 : 100 V/V
    • INA293A4, INA293B4 : 200 V/V
    • INA293A5, INA293B5 : 500 V/V
  • High bandwidth: 1.3 MHz
  • Slew rate: 2.5 V/µs
  • Quiescent current: 1.5 mA

Description for the INA293

The INA293 is a ultra-precise current sense amplifier that can measure voltage drops across shunt resistors over a wide common-mode range from –4 V to 110 V. The negative common-mode voltage allows the device to operate below ground, thus accommodating precise measurement of recirculating currents in half-bridge applications. The combination of a low offset voltage, small gain error and high DC CMRR enables highly accurate current measurement. The INA293 is not only designed for DC current measurement, but also for high-speed applications (ex. Fast over-current protection) with a high bandwidth of 1.3 MHz and an 85-dB AC CMRR (at 50 kHz).

The INA293 operates from a single 2.7-V to 20-V supply, drawing 1.5 mA of supply current. The INA293 is available with five gain options: 20 V/V, 50 V/V, 100 V/V, 200 V/V, and 500 V/V. These gain options address wide dynamic range current-sensing applications.

The INA293 is specified over an operating temperature range of −40 °C to +125 °C and is offered in a space-saving SOT-23 package with two pin-out variants.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more