INA333SJD

ACTIVE

High Temperature Low Power, Precision Instrumentation Amplifier | JD | 8 | -55 to 210

Same as: INA333SJD.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating High Temp
RoHS Yes
REACH Yes
MSL rating / Peak reflow N/A for Pkg Type
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins B0QFN (JD) | 8
Operating temperature range (°C) -55 to 210
Package qty | Carrier 45 | TUBE

Features for the INA333-HT

  • Low Offset Voltage: 25 μV (max at 25°C), G ≥ 100
  • Low Drift: 0.2 µV/°C, G ≥ 1000
  • Low Noise: 55 nV/√Hz, G ≥ 100
  • High CMRR: 100 dB (min at 25°C), G ≥ 10
  • Supply Range: +1.8 V to +5.5 V
  • Input Voltage: (V–) +0.1 V to (V+) –0.1 V
  • Output Range: (V–) +0.05 V to (V+) –0.05V
  • Low Quiescent Current: 198 µA
  • RFI Filtered Inputs

Description for the INA333-HT

The INA333 is a low-power, precision instrumentation amplifier offering excellent accuracy. The versatile 3-op amp design, small size, and low power make it ideal for a wide range of portable applications.

A single external resistor sets any gain from 1 to 1000. The INA333 is designed to use an industry-standard gain equation: G = 1 + (100kΩ/RG).

The INA333 provides very low offset voltage (25 µV at 25°C, G ≥ 100), excellent offset voltage drift (0.2 µV/°C, G ≥ 100), and high common-mode rejection (100 dB at 25°C, G ≥ 10). It operates with power supplies as low as 1.8 V (±0.9V), and quiescent current is only 50 µA—ideal for battery-operated systems. Using autocalibration techniques to ensure excellent precision over the extended industrial temperature range, the INA333 also offers exceptionally low noise density (55 nV/√Hz) that extends down to dc.

The INA333 is is specified over the TA = –55°C to +210°C temperature range.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more