INA500BIDBVR

ACTIVE

Low-power, greater than 1MΩ RIN, 13.5µA Iq small-size attenuating difference amplifier | DBV | 6 | -40 to 125

ACTIVE Custom reel may be available
Same as: INA500BIDBVR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material Sn
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SOT-23 (DBV) | 6
Operating temperature range (°C) -40 to 125
Package qty | Carrier 3,000 | LARGE T&R

Features for the INA500

  • Optimized for small-size, low-power, and low-cost
  • >1MΩ Ultra-high input impedance
  • Three gain options (G = 1, 0.50, and 0.25)
  • Good precision for 8-bit to 12-bit systems
    • CMRR: 87dB (typical)
    • Gain error: ±0.01% (typical)
    • Offset voltage: ±0.70mV (typical)
  • Space saving 0.8mm2 X2SON package
  • Bandwidth: 125kHz (typical)
  • Drives 200pF with <20% overshoot (typical)
  • Low quiescent current: 13.5µA (typical)
  • Supply range: 1.7V (±0.85V) to 5.5V (±2.75V)
  • Specified temperature range: –40°C to 125°C

Description for the INA500

The INA500 is a difference amplifier with integrated op-amp and matched resistors that offers three gain options. The INA500A version offers gain option of 1, while the INA500B and INA500C versions offer gain options of 0.50 and 0.25 respectively.

These are voltage sensing INAs in difference amplifier configuration with high input impedance of >1MΩ and low quiescent current of 13.5µA. The device achieves 75dB of minimum CMRR and an accurate ±0.05% of maximum gain error, along with 3.5mV of maximum offset (referred to output) in G = 1 configuration. The device can handle up to 27.5V (±13.75V) of input common-mode voltage in G = 0.25 with 5.5V (±2.75V) of supply voltage. The combination of specifications noted above are designed for a variety of level translation and battery monitoring applications.

The precision matched integrated resistors of the INA500 saves BOM costs and board space by removing the need for precise and low tolerance external resistors. The INA500 can interface directly to low-speed, 8-bit to 12-bit, analog-to-digital converters (ADC) and is an excellent choice for replacing discrete implementation of difference amplifiers built with commodity amplifiers and discrete resistors. The INA500 is offered in standard 6-pin packages such as SOT-23 and SC70 as well as the space saving, X2SON package.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more