INA592IDRCT

ACTIVE

High-precision (40-µV offset), 2-MHz, 88-dB CMRR, low-power, e-trim™ difference amplifier | DRC | 10 | -40 to 125

ACTIVE Custom reel may be available
Same as: INA592IDRCT.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

INA592IDRCR ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material Sn
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VSON (DRC) | 10
Operating temperature range (°C) -40 to 125
Package qty | Carrier 250 | SMALL T&R

Features for the INA592

  • G = 1/2 amplifier
  • G = 2 amplifier
  • Low offset voltage: 40 µV (maximum)
  • Low offset voltage drift: ±2 µV/°C (maximum)
  • Low noise: 18 nV/√Hz at 1 kHz
  • Low gain error: ±0.03% (maximum)
  • High common-mode rejection: 88 dB (minimum)
  • Wide bandwidth: 2 MHz GBW
  • Low quiescent current: 1.1 mA per amplifier
  • High slew rate: 18 V/µs
  • High capacitive load drive capability: 500 pF
  • Wide supply range:
    • Single supply: 4.5 V to 36 V
    • Dual supply: ±2.25 V to ±18 V
  • Specified temperature range: –40°C to +125°C
  • Packages: 8-Pin MSOP and SOIC, 10-pin VSON

Description for the INA592

The INA592 device is a low-power, wide bandwidth difference amplifier consisting of a precision operational amplifier (op amp) and a precision resistor network. Excellent tracking of resistors (TCR) maintains gain accuracy and common-mode rejection over temperature. Unique features such as low offset 40 µV (maximum), low offset drift (2 µV/°C maximum) high slew rate (18 V/µs), and high capacitive load drive of up to 500 pF make the INA592 a robust, high-performance difference amplifier for high-voltage industrial applications. The common-mode range of the internal op amp extends to the negative supply, enabling the device to operate in single-supply applications. The device operates on single (4.5 V to 36 V) or dual supplies (±2.25 V to ±18 V).

The difference amplifier is the foundation of many commonly used circuits. The INA592 provides this circuit function without using an expensive precision resistor network.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

INA592IDRCR ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more