INA745AIRELR

ACTIVE

40V, 16-bit high-precision I²C-output digital power monitor with 800μΩ EZShunt™ Technology | REL | 14 | -40 to 125

ACTIVE Custom reel may be available
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VQFN (REL) | 14
Operating temperature range (°C) -40 to 125
Package qty | Carrier 5,000 | LARGE T&R

Features for the INA745A

  • Low loss integrated shunt resistor
    • Internal resistance: 800µΩ, TA = 25°C
    • Continuous current: ±35A, TA = 25°C
    • Peak measurement capability: ±39.32A
  • Current monitoring accuracy: A/B Grade (maximum)
    • Offset current: ±6.25mA / ±62.5mA
    • Offset drift: ±30µA/°C (A and B Grades)
    • System gain error: ±0.75% / ±1.25%
    • Common-mode rejection: ±0.125 / ±1.25mA/V
  • Power monitoring accuracy: A/B Grade, (maximum)
    • ±0.9% / ±1.6% at 25°C, full scale
  • Energy and charge accuracy: A/B Grade, (maximum)
    • ±1.4% / ±2.1% at 25°C, full scale
  • Temperature sensor: ±1.5°C (maximum at 25°C)
  • Precision oscillator: ±0.5% (maximum at 25°C)
  • Programmable conversion time and averaging
  • 2.94MHz high-speed I2C interface with 16 pin-selectable addresses
  • Operates from a 2.7V to 5.5V supply:
    • Operational current: 640µA (typical)
    • Shutdown current: 5µA (maximum)

Description for the INA745A

The INA745x is a digital power monitor with an integrated current sensing element along with a 16-bit delta-sigma ADC specifically designed for current-sensing applications. The device can measure full-scale currents up to ±39.32A with common-mode voltage support from –0.1V to +40V.

The INA745x reports current, bus voltage, die temperature, power, energy and charge accumulation while employing a precision ±0.5% integrated oscillator, all while performing the needed calculations in the background. The integrated temperature sensor is ±2.5°C accurate over the junction temperature range.

The low offset and gain drift design of the INA745x allows the device to be used in precise systems that do not undergo multi-temperature calibration during manufacturing.

The device allows for selectable ADC conversion times from 50µs to 4.12ms as well as sample averaging from 1x to 1024x, which further helps reduce the noise of the measured data.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more