INA828IDG4

ACTIVE

50-μV Offset, 7-nV/√Hz Noise, Low-Power, Precision Instrumentation Amplifier | D | 8 | -40 to 125

Same as: INA828IDG4.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SOIC (D) | 8
Operating temperature range (°C) -40 to 125
Package qty | Carrier 75 | TUBE

Features for the INA828

  • Precision Instrumentation Amplifier Evolution:
    • Second Generation: INA828
    • First Generation: INA128
  • Low Offset Voltage: 50 µV, MAX
  • Gain Drift: 5 ppm/°C (G = 1), 50 ppm/°C (G > 1)
  • Noise: 7 nV/√Hz
  • Bandwidth: 2 MHz (G = 1), 260 kHz (G = 100)
  • Stable with 1-nF Capacitive Loads
  • Inputs Protected Up to ±40 V
  • Common-Mode Rejection:
    • 110 dB, MIN (G = 10)
  • Power-Supply Rejection: 100 dB, MIN (G = 1)
  • Supply Current: 650 µA, MAX
  • Supply Range:
    • Single Supply: 4.5 V to 36 V
    • Dual Supply: ±2.25 V to ±18 V
  • Specified Temperature Range:
    –40°C to +125°C
  • Package: 8-Pin SOIC

Description for the INA828

The INA828 is a high-precision instrumentation amplifier that offers low power consumption and operates over a very wide single- or dual-supply range. A single external resistor sets any gain from 1 to 1000. The device offers excellent precision due to the use of new super-beta input transistors which provide exceptionally low input offset voltage, offset voltage drift, input bias current, and input voltage and current noise. Additional circuitry protects the inputs against overvoltage up to ±40 V.

The INA828 is optimized to provide excellent common-mode rejection ratio. At G = 1, the common-mode rejection ratio exceeds 90 dB across the full input common-mode range. The device is well-suited for low-voltage operation from a 5-V single supply as well as dual supplies up to ±18 V. Finally, INA828 is available in an 8-pin SOIC package and specified over the –40°C to +125°C temperature range.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more