INA848IDR

ACTIVE

Ultra-low-noise, high-bandwidth instrumentation amplifier with fixed gain of 2000 | D | 8 | -40 to 125

ACTIVE Custom reel may be available
Same as: INA848IDR.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
open-in-new View alternates
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

INA848ID ACTIVE
Package qty | Carrier 75 | TUBE
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SOIC (D) | 8
Operating temperature range (°C) -40 to 125
Package qty | Carrier 2,500 | LARGE T&R

Features for the INA848

  • Fixed gain of 2000 V/V
  • Access to internal nodes for filtering
  • Ultra-low noise: 1.5 nV/√Hz input voltage noise (maximum)
  • Precision super-beta input performance:
    • Low offset voltage: 35 µV (maximum)
    • Low offset voltage drift: 0.45 µV/°C (maximum)
    • Low input bias current: 25 nA (typical)
    • Low gain drift: 5 ppm/°C (maximum)
  • Bandwidth: 2.8 MHz
  • Slew rate: 45 V/µs
  • Common-mode rejection: 132 dB (minimum)
  • Supply range:
    • Single supply: 8 V to 36 V
    • Dual supply: ±4 V to ±18 V
  • Specified temperature range: –40°C to +125°C
  • Package: 8-pin SOIC

Description for the INA848

The INA848 is a fixed-gain instrumentation amplifier optimized for high-precision measurements, such as very-small, fast, differential input signals. TI’s super-beta topology provides a very low input bias current and current noise. The well-matched transistors help achieve a very low offset and offset drift. Matching of the internal resistors yields a high common-mode rejection ratio of 132 dB across the full input-voltage range, and a very low gain drift error of 5 ppm/⁰C (max).

The current-feedback topology of the INA848 produces a wide bandwidth of 2.8 MHz at a fixed gain of 2000, thereby eliminating the need for subsequent gain stages. The very-low noise floor of 1.3 nV/√Hz minimizes the impact on the equivalent number of bits (ENOB) when interfacing with high-resolution analog-to-digital converters (ADCs). The INA848 provides the flexibility of adding filters between the gain stages (pins 2 and 3) to maintain an adequate signal integrity.

These unique features of the INA848 make this device an excellent choice for applications requiring high-precision measurements, such as high-end medical instrumentation, electroencephalography, vibration sensing, and displacement measurements.

This device is designed for 8-V to 36-V single supplies, or ±4-V to ±18-V on dual supplies.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

INA848ID ACTIVE
Package qty | Carrier 75 | TUBE
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more